Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
RBH - Blind Hole
HepcoMotion
PRT2 Precision Track Systems
Bearings
Powered by
CAD模型選擇
{hepcomotion/18_prt2/18_02_bearings/18_02_1_blind_hole.prj},{NB=RBHJ25C},{CNSORDERNO=RBHJ25C},{VERS=5},{VERSX=1},{X1=0.600},{X2=7.600},{X3=14.600},{X4=2.000},{X5=9.800},{X6=26.400},{D1=25.000},{D2=20.270},{D3=8.000},{PX=1.250},{D4=10.000},{SW1=13.000},{SW2=3.000},{SW3=0.000},{X7=0.000},{Y1=0.000},{Y2=0.000},{Y3=0.000},{Y4=0.000},{Y5=0.000},{Y6=0.000},{Z1=0.000},{Z2=0.000},{Z3=0.000},{Z4=0.000},{Z5=0.000},{Z6=0.000},{Z7=0.000},{Z8=0.000},{Z9=0.000},{Z10=0.000},{A=25.0},{B=16.6},{B1=9.00},{C=9.8},{C1=3.8},{C2=2.2},{D=20.27},{E=10},{G=14},{H=0.5},{I=9.8},{J=1.00},{K=5.0},{L=3.0},{M=13},{M1=17},{N=2.75},{O=8},{P=13},{Q=3.0},{R=1.5},{S=7.00},{S1=9.0},{T=12.0},{T1=5.00},{T2=10.00},{U=50.0},{U1=72.0},{V=14},{W=32.0},{Y=8.5},{Z=10},{CNSMASSEXACT=43}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Diameter
[mm]
B
Height
[mm]
B1
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Thread
ⁿ/ₐ
G
Height
[mm]
H
Height
[mm]
I
Height
[mm]
Q
Wrench Size
[mm]
R
Length
[mm]
S
Height
[mm]
S1
Height
[mm]
T
Height
[mm]
T1
Height
[mm]
T2
Height
[mm]
U
Length
[mm]
U1
Length
[mm]
V
Wrench Size
[mm]
W
Diameter
[mm]
X
Thread
ⁿ/ₐ
Z
Radius
[mm]
AW
Adjusting Wrench
ⁿ/ₐ
ST
Socket Tool
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
RBHJ13CNS
RBHJ13CNS
PRT2 Bearing (Concentric)
12.7
10.1
5.47
9.51
5
M4 x 0.5
8
0.5
5.8
1.5
1.0
6.25
6.6
8.5
3.75
6.75
30.0
47.5
8
20.0
M3
8
AT13
-
7
RBHJ13ENS
RBHJ13ENS
PRT2 Bearing (Eccentric)
12.7
10.1
5.47
9.51
5
M4 x 0.5
8
0.5
5.8
1.5
1.0
6.25
6.6
8.5
3.75
6.75
30.0
47.5
8
20.0
M3
8
AT13
-
27
RBHJ18CNS
RBHJ18CNS
PRT2 Bearing (Concentric)
18.0
12.4
6.75
14.00
7
M6 x 0.75
10
0.6
7.4
2.0
1.2
8.00
10.5
10.0
4.00
8.00
38.0
54.0
11
24.5
M4
7
AT18
RT6
18
RBHJ18ENS
RBHJ18ENS
PRT2 Bearing (Eccentric)
18.0
12.4
6.75
14.00
7
M6 x 0.75
10
0.6
7.4
2.0
1.2
8.00
10.5
10.0
4.00
8.00
38.0
54.0
11
24.5
M4
7
AT18
RT6
45
RBHJ25C
RBHJ25C
PRT2 Bearing (Concentric)
25.0
16.6
9.00
20.27
10
M8 x 1
14
0.5
9.8
3.0
1.5
7.00
9.0
12.0
5.00
10.00
50.0
72.0
14
32.0
M5
10
AT25
RT8
43
RBHJ25E
RBHJ25E
PRT2 Bearing (Eccentric)
25.0
16.6
9.00
20.27
10
M8 x 1
14
0.5
9.8
3.0
1.5
7.00
9.0
12.0
5.00
10.00
50.0
72.0
14
32.0
M5
10
AT25
RT8
105
RBHJ34C
RBHJ34C
PRT2 Bearing (Concentric)
34.0
21.3
11.50
27.13
12
M10 x 1.25
18
0.7
13.8
4.0
2.0
9.50
8.5
17.5
6.50
12.50
60.0
90.5
17
42.0
M6
14
AT34
RT10
105
RBHJ34E
RBHJ34E
PRT2 Bearing (Eccentric)
34.0
21.3
11.50
27.13
12
M10 x 1.25
18
0.7
13.8
4.0
2.0
9.50
8.5
17.5
6.50
12.50
60.0
90.5
17
42.0
M6
14
AT34
RT10
235
RBHJ54C
RBHJ54C
PRT2 Bearing (Concentric)
54.0
34.7
19.00
41.76
25
M14 x 1.5
28
1.6
17.8
8.0
3.0
14.50
16.4
23.5
10.50
18.50
89.5
133.0
25
62.0
M8
20
AT54
RT14
390
RBHJ54E
RBHJ54E
PRT2 Bearing (Eccentric)
54.0
34.7
19.00
41.76
25
M14 x 1.5
28
1.6
17.8
8.0
3.0
14.50
16.4
23.5
10.50
18.50
89.5
133.0
25
62.0
M8
20
AT54
RT14
800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RLJ / RSJ - Through Hole
HepcoMotion
20.12.2023
SWI - Pinions
HepcoMotion
08.11.2023
LB - Lubricators
HepcoMotion
08.11.2023
R - Double Edge Rings
HepcoMotion
08.11.2023
LFJ / SFJ - Floating Bearings
HepcoMotion
08.11.2023
RI - Internal Single Edge Ring Slides
HepcoMotion
08.11.2023
BCP - Bogie Carriages
HepcoMotion
08.11.2023
RE - External Single Edge Ring Slides
HepcoMotion
08.11.2023
TR - Double edge curved segments
HepcoMotion
08.11.2023
FCC - Fixed Centre Carriage
HepcoMotion
08.11.2023
RI - Timing rings
HepcoMotion
20.12.2023
LB - Lubricators
HepcoMotion
08.11.2023
HDR - Ring Slides
HepcoMotion
08.11.2023
TN - Bleed Lubrication
HepcoMotion
08.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求