Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
LFJ / SFJ - Floating Bearings
HepcoMotion
GV3 Linear Motion System
Floating Bearings
Powered by
CAD模型選擇
{hepcomotion/07_gv3/07_24_floating_bearings/18_08_1_floating_bearings.prj},{NB=SFJ25C9},{A=25},{B=18.1},{D=20.27},{E=11.5},{E1=10},{F1X=8.000},{F2X=1.000},{G=14},{H=0.8},{J=1.00},{K=5},{L=3},{M=13},{M1=17},{N=2.75},{O=8},{P=13},{WLC=1500},{RLCO=6100},{RLC=4900},{VERS=1},{SW1=13.000},{SWH=2.000},{NX=1.250},{ORDER=FJ},{DESC=Floating Bearing},{USE1=R25},{USE2=RD25},{USE3=RES, RIS},{USE4=TNS},{F=M8 x 1},{AW=AT25},{ST=RT8},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/prt2-precision-ring-guide-and-track-system-catalogue/},{INFODE=https://www.hepcomotion.com/de/downloads/prt2-praezisions-ring-und-ovalsysteme/},{INFOFR=https://www.hepcomotion.com/fr/downloads/prt2-couronnes-et-circuits-de-guidage-de-precision/},{STYP=S},{JTYP=C},{B1=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE1
For Use Width...
ⁿ/ₐ
USE2
For Use Width...
ⁿ/ₐ
USE3
For Use Width...
ⁿ/ₐ
USE4
For Use Width...
ⁿ/ₐ
A
Diameter
[mm]
B
Height
[mm]
C
Height
[mm]
C1
Height
[mm]
C2
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
E1
Diameter
[mm]
F
Thread
ⁿ/ₐ
G
Height
[mm]
H
Height
[mm]
J
Height
[mm]
K
Height
[mm]
L
Width across flats
[mm]
M
Width across flats
[mm]
M1
Diameter
[mm]
N
Eccentric (DE)
[mm]
O
Diameter
[mm]
P
Width across flats
[mm]
AW
Adjusting Wrench
ⁿ/ₐ
ST
Socket Tool
ⁿ/ₐ
WLC
Max. Working Load Capacity
[N]
RLCO
Bearing Static Radial Load Capacities
[N]
RLC
Bearing Dynamic Radial Load Capacities
[N]
CNSMASSEXACT
Weight
[g]
SFJ25C9
SFJ25C
Floating Bearing
R25
RD25
RES, RIS
TNS
25
18.1
9.8
3.8
3.4
20.27
11.5
10
M8 x 1
14
0.8
1.00
5
3
13
17
2.75
8
13
AT25
RT8
1500
6100
4900
58
SFJ34C11.5
SFJ34C
Floating Bearing
R44
RD44
REM, RIM
TNM
34
23.2
13.8
6.6
5.2
27.13
16.0
12
M10 x 1.25
18
1.0
1.25
6
4
17
21
3.60
10
15
AT34
RT10
3000
12500
11500
130
SFJ54C19
SFJ54C
Floating Bearing
R76
-
REL, RIL
TNL
54
37.2
17.8
8.2
5.7
41.76
28.0
25
M14 x 1.5
28
1.3
1.60
8
6
22
28
5.50
14
27
AT54
RT14
5000
28900
21500
495
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求