Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
MSE / VE / SE / ME / LE - Single Edge Flat Slides
HepcoMotion
GV3 Linear Motion System
Single Edge Flat Slides
Powered by
CAD模型選擇
{hepcomotion/07_gv3/07_13_s_e_flat_slides/07_13_1_flat_slides.prj},{NB=VEL176P1C},{VERS=2},{USE=18},{MMM1=6.75},{MMM2=5.7},{E=90},{G=16},{K=4.5},{KX1=4},{M=4.5},{MX1=4},{MX2=10},{NX1=8},{NX2=3},{CNSMASSEXACT=0.50},{ORDER=VE},{PREVIEW=th_vep1.jpg},{DESC=Single Edge Flat Slides},{USES=...J18...},{USESL=...J195...},{KS=M4},{M1=M4 x 10},{M1ORDER=FS410},{N=8 x 2.8},{INFO=Website},{INFOEN=https://www.hepcomotion.com/dwnlds/gv3-linear-guide-system-catalogue#page=17},{INFODE=https://www.hepcomotion.com/de/downloads/gv3-linearfuehrungen/#page=17},{INFOFR=https://www.hepcomotion.com/fr/downloads/gv3-guidage-lineaire-a-galets-et-transmissions/#page=17},{L=176},{FS=C},{P=P1},{C=43.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USES
Use With Bearings - Standard
ⁿ/ₐ
USESL
Use With Bearings - Slimline
ⁿ/ₐ
D
Length
[mm]
E
Length
[mm]
F
Width
[mm]
G
Slide Width
[mm]
H
Width
[mm]
J
Width
[mm]
K
Diameter
[mm]
KS
K Screw Size
ⁿ/ₐ
M
Diameter
[mm]
M1
Ø x Depth
[mm]
M1ORDER
M1 Part No.
ⁿ/ₐ
N
Ø x Depth
[mm]
CNSMASSEXACT
Weight
[kg]
MSE(8620.5)
MSEL86P1
Single Edge Flat Slides
...J13...
-
20.5
45
3.05
11
11.37
4.5
3.5
M3
0.0
-
-
-
0.22
VE(17643)
VEL176P1C
Single Edge Flat Slides
...J18...
...J195...
43.0
90
4.27
16
16.37
6.0
4.5
M4
4.5
M4 x 10
FS410
8 x 2.8
0.50
SE(17643)
SEL176P1C
Single Edge Flat Slides
...J25...
...J265...
43.0
90
4.78
19
19.46
6.5
5.5
M5
5.5
M5 x 10
FS510
10 x 3.5
0.70
ME(17643)
MEL176P1C
Single Edge Flat Slides
...J34...
...J360...
43.0
90
6.28
25
25.46
8.0
7.0
M6
7.0
M6 x 12
FS612
11 x 4
1.20
LE(17643)
LEL176P1C
Single Edge Flat Slides
...J54...
...J580...
43.0
90
9.12
32
32.46
10.0
9.0
M8
9.0
M8 x 20
FS820
15 x 6
2.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求