SFY - 滚珠丝杠SFY
HEFA
10-滚珠丝杆/支撑座组件
Powered by
CAD模型選擇
{hefa/10-ballscrews/sfy_asmtab.prj},{NB=Z-SFYR2020A2DC7-200-P0-F20-P8-CF},{MG=Z},{SADN=S},{WOWF=F},{NT=Y},{RD=R},{TF=D},{AC=C7},{SL=200},{PG=P0},{F=20},{F1=±0.01},{P=8},{CS=CF},{DDX=20},{IX=20},{DAX=3.175},{DX=39},{AX=62},{EX=13.0},{BX=10},{LX1=52},{MODELX=SFY},{WX=50},{HX=41},{XX=5.5},{Q1X=6},{Q2X=1},{NX=1.8*2},{CAX=1387},{COAX=3515},{RIX1=30},{SSS=1.000},{R3L=0.40},{R3=18.00},{R2=17.6},{R=19.10},{LL5=1.050},{SR=11.500},{L1=48},{ML=13},{L2=13},{D1=15},{DD1=14.3},{L3=1.15},{L4=10.15},{D2=15},{M=M15x1},{BCN1=A2},{SP=FK15/FF15},{INFOTEXT=website},{SP1=},{PPATH=sfy/assemblies/sfy_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
型号
ⁿ/ₐ
LRXLEAD
丝杆外径X导程
ⁿ/ₐ
BCN
珠圈数
ⁿ/ₐ
P1
P公差
[mm]
DD
轴径d
[mm]
I
导程l
[mm]
DA
珠径Da
[mm]
D
螺帽尺寸D
[mm]
A
螺帽尺寸A
[mm]
E
螺帽尺寸E
[mm]
B
螺帽尺寸B
[mm]
L
螺帽尺寸L
[mm]
W
螺帽尺寸W
[mm]
H
螺帽尺寸H
[mm]
X
螺帽尺寸X
[mm]
Q
螺帽尺寸Q
[mm]
N
n(圈数×列数)
ⁿ/ₐ
CA
额定负荷Ca(kgf)(动)
ⁿ/ₐ
COA
额定负荷Coa(kgf)(静)
ⁿ/ₐ
L1
[mm]
ML
[mm]
L2
[mm]
D1
[mm]
D1A
D1公差
[mm]
DD1
d1[mm]
[mm]
DD1A
DD1公差
[mm]
L3
[mm]
L4
[mm]
D2
[mm]
D22
D2公差
[mm]
M
ⁿ/ₐ
SP
支撑座(固定侧/支撑侧)
ⁿ/ₐ
Z-SFYR1616A2DC7-150-P0-F1...
Z-SFYR1616A2DC7-150-P0-F1...
1616
1.8X2
-0.09/0
16
16
2.778
32
53
10.1
10
45
42
34
4.5
M6x1
1.8*2
1037
2551
36
12
11
10
-0.002/-0.015
9.6
0/-0.09
1.15
9.15
12
-0.018/-0.003
M12x1
FK12/FF12
Z-SFYR2020A2DC7-200-P0-F2...
Z-SFYR2020A2DC7-200-P0-F2...
2020
1.8X2
-0.09/0
20
20
3.175
39
62
13
10
52
50
41
5.5
M6x1
1.8*2
1387
3515
48
13
13
15
-0.003/-0.015
14.3
0/-0.11
1.15
10.15
15
-0.018/-0.003
M15x1
FK15/FF15
Z-SFYR2525A2DC7-200-P0-F2...
Z-SFYR2525A2DC7-200-P0-F2...
2525
1.8X2
-0.09/0
25
25
3.969
47
74
15
12
64
60
49
6.6
M6x1
1.8*2
2074
5494
64
16
16
20
-0.004/-0.021
19.0
0/-0.21
1.35
15.35
20
-0.021/-0.004
M20x1
FK20/FF20
Z-SFYR3232A2DC7-200-P0-F3...
Z-SFYR3232A2DC7-200-P0-F3...
3232
1.8X2
-0.011/0
32
32
4.762
58
92
17
12
78
74
60
9
M6x1
1.8*2
3021
8690
76
20
20
25
-0.004/-0.021
23.9
0/-0.21
1.35
16.35
25
-0.021/-0.004
M25x1.5
FK25/FF25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求