HLC-A1-D1 - Load cell
HBK
Load Cells
Beam Load Cells
HLC A
Powered by
CAD模型選擇
{hbm/waegezellen/biegestabwaegezellen/hlc_a/hlc_a1_d1.prj},{NB=HLCA1D1_1.1T},{IDNR=},{ORDERNO=1-HLCA1D1/1.1T},{TYP=HLCA1D1},{CAPACITY=1.1t},{DRAWNO=B2324-3.0},{BESTNRX=HLCA1D1_1.1T},{A=133.4},{B=30.2},{C=30.7},{D=57.7},{E=15.4},{F=76.2},{G=25.4},{H=1.7},{J=13.0},{K=3m},{L=20.6},{M=M12},{NDMM=12},{N=14.2},{X=14.20},{Y=6.15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order No.
ⁿ/ₐ
TYP
類型
ⁿ/ₐ
CAPACITY
Max. capacity in kg/t
ⁿ/ₐ
DRAWNO
Drawing No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[m]
M
Thread
ⁿ/ₐ
1-HLCA1D1/220KG
1-HLCA1D1/220KG
HLCA1D1
220kg
B2324-3.0
133.4
30.2
30.7
57.7
15.4
76.2
25.4
1.7
13.0
3m
M12
1-HLCA1D1/550KG
1-HLCA1D1/550KG
HLCA1D1
550kg
B2324-3.0
133.4
30.2
30.7
57.7
15.4
76.2
25.4
1.7
13.0
3m
M12
1-HLCA1D1/1.1T
1-HLCA1D1/1.1T
HLCA1D1
1.1t
B2324-3.0
133.4
30.2
30.7
57.7
15.4
76.2
25.4
1.7
13.0
3m
M12
1-HLCA1D1/1.76T
1-HLCA1D1/1.76T
HLCA1D1
1.76t
B2324-3.0
133.4
30.2
30.7
51.7
15.4
76.2
25.4
1.7
13.0
3m
M12
1-HLCA1D1/2.2T
1-HLCA1D1/2.2T
HLCA1D1
2.2t
B2324-3.0
171.5
36.5
36.8
76.2
19.1
95.3
38.1
2.5
20.5
6m
M20
1-HLCA1D1/4.4T
1-HLCA1D1/4.4T
HLCA1D1
4.4t
B2324-3.0
171.5
42.9
42.9
76.2
19.1
95.3
38.1
2.5
20.5
6m
M20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求