253-01 - Service valve with ZAK® sockets
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle ZAK®-System
Service valves
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_zak/service_valves/253_01.prj},{NB=2531460460 253-01 PN16 (400)},{IN=2531460460},{DC=DE},{LOD=400},{PN=16},{O=ZAK 46},{H=222},{H1=187},{L=160},{EM=38},{B=105},{BH=38},{A=12.3},{W=3.72},{MAT=Body and bonnet: GJS-400, Hawle epoxy powder coated; Spindle: stainless steel; Wedge: brass, cured-on EPDM for potable water; Gaskets: EPDM for potable water},{MED=Potable water},{NOTICE=Notice 1: Product numbers for gas on request},{PL=Link},{DNMM=38.10},{LT=106},{D22=62.0},{D33=52.0},{DS2=70.0},{DS3=45.0},{ZAK=46},{DN=1 1/2},{C=28},{D1=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IN
Item Number
ⁿ/ₐ
PN
Max. operating pressure
[bar]
O
Outlet
ⁿ/ₐ
H
[mm]
H1
[mm]
L
[mm]
B
[mm]
BH
Borehole max.
[mm]
A
Square of spindle
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
2531460460
2531460460
16
ZAK 46
222
187
160
105
38
12.3
3.72
Body and bonnet: GJS-400,...
Potable water
Notice 1: Product numbers...
2531690690
2531690690
16
ZAK 69
254
207
233
105
50
12.3
5.70
Body and bonnet: GJS-400,...
Potable water
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求