您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
535-00 - Flanged spigot fitting- BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/535_00.prj},{NB=5352000000 535-00 DN200 - PN10 (400)},{IN=5352000000},{DC=DE},{LOD=400},{DN=200},{PN=10},{FPN=10},{D=222},{H=340},{L=190},{SE=115},{B=340},{W=16.00},{MAT=GJS-400, Hawle epoxy powder coated},{MED=Potable water | Sewage water | Gas},{PL=Link},{L1=89},{C=20.00},{K=295},{N=8},{DL=23},{B3X=261.800},{L1X=43}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
FPN
Flange PN
[bar]
H
[mm]
L
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
5350800000
5350800000
80
16
10 | 16
200
145
4.80
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5351000000
5351000000
100
16
10 | 16
220
165
7.00
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5351500000
5351500000
150
16
10 | 16
285
155
10.50
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5352000000
5352000000
200
10
10
340
190
16.00
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5352000006
5352000006
200
16
16
340
190
16.00
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5352500000
5352500000
250
10
10
395
257
23.40
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5352500006
5352500006
250
16
16
405
257
23.40
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5353000000
5353000000
300
10
10
445
275
28.00
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
5353000006
5353000006
300
16
16
460
285
24.90
GJS-400, Hawle epoxy powd...
Potable water | Sewage wa...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求