8530 - Flange curved section 90°, PN 16
HAWLE
WATER Plant construction
Flange sliders, shaped parts
Shaped parts
Powered by
CAD模型選擇
{hawle/ch_water_plant_construction/flange_sliders_shaped_parts/shaped_parts/8530.prj},{NB=8530150000 8530 DN150 - PN16 (400)},{IN=8530150000},{DC=CH, LI},{LOD=400},{DN=150},{PN=PN16},{L=220},{H=35},{W=23.0},{NPK412=242414},{PDF=Link},{T=170},{D2=285},{D1=211},{L1=19.00},{K=240},{Q=8},{DB=23},{DOMAIN=https://www.hawle.ch/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
W
Weight
[kg]
NPK412
Norm Price Catalog No. 412
ⁿ/ₐ
8530050000
8530050000
50
PN16
150
7.5
-
8530065000
8530065000
65
PN16
165
9.4
-
8530080000
8530080000
80
PN16
165
10.0
242411
8530100000
8530100000
100
PN16
180
12.5
242412
8530125000
8530125000
125
PN16
200
15.6
242413
8530150000
8530150000
150
PN16
220
23.0
242414
8530200000
8530200000
200
PN10
260
31.0
242515
8530201000
8530201000
200
PN16
260
31.0
242615
8530250000
8530250000
250
PN10
350
50.0
242516
8530251000
8530251000
250
PN16
350
50.0
242616
8530300000
8530300000
300
PN10
400
70.0
242517
8530301000
8530301000
300
PN16
400
70.0
242617
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求