7150 - Dual-chamber flange for steel pipes, thrust protected, PN 16
HAWLE
WATER Plant construction
Flange connections, seals
Shaped parts
Powered by
CAD模型選擇
{hawle/ch_water_plant_construction/flange_connections_seals/shaped_parts/7150.prj},{NB=7150100114 7150 DN100 - PN16 (400)},{IN=7150100114},{DC=CH, LI},{LOD=400},{DN=100},{D=114},{PN=PN16},{L=70},{W=4.5},{NPK411=278279},{NPK412=273322},{PDF=Link},{D2=220},{D3=124},{D1=136},{L1=26},{K=180},{Q=8},{DB=19},{FL=19.00},{A=68.94},{LP=10.000},{DOMAIN=https://www.hawle.ch/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
D
Ø
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
W
Weight
[kg]
NPK412
Norm Price Catalog No. 412
ⁿ/ₐ
7150050060
7150050060
50
60
PN16
60
2.8
273318
7150065076
7150065076
65
76
PN16
60
3.6
273319
7150080089
7150080089
80
89
PN16
65
3.9
273321
7150100108
7150100108
100
108
PN16
70
4.7
273322
7150100114
7150100114
100
114
PN16
70
4.5
273322
7150125133
7150125133
125
133
PN16
70
5.8
273323
7150150159
7150150159
150
159
PN16
75
7.8
273324
7150150168
7150150168
150
168
PN16
75
7.3
273324
7150200219
7150200219
200
219
PN10
80
10.0
273335
7150201219
7150201219
200
219
PN16
80
10.0
273345
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求