4700E3 - E3 valve with flanges, long, PN 10 I PN 16
HAWLE
Gate Valves
Powered by
CAD模型選擇
{hawle/at_valves/4700e3.prj},{NB=5019095 4700E3 DN200 - PN10 (400)},{IN=5019095},{LOD=400},{DN=200},{PN=PN10},{D=340},{C=20.0},{K=295},{D4=264},{F=3.0},{Q=8},{T=M 20},{D2=23},{A=24.3},{CS=48},{WS=3},{D1=30.0},{H=541.0},{H1=711.0},{L=400},{B=356},{W=71.4},{PL=Link},{HA1=594.0},{HA=215},{AR=47},{HG=616.0},{HX1=0.0},{HX2=0.0},{HX3=0.0},{HX4=0.0},{FI=0.000},{FI2=0.000},{L1=0.000},{H2=0.000},{H3=0.000},{H4=0.000},{H5=0.000},{H6=0.000},{H7=0.000},{H2X=0.000},{H3X=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
D
ØD Flange
[mm]
C
Flange
[mm]
K
ØK Flange
[mm]
D4
Ød4 Flange
[mm]
F
f Flange
[mm]
Q
Bolts Qty.
ⁿ/ₐ
T
Bolts Thread
ⁿ/ₐ
D2
Bolts Ød2
[mm]
A
a Spindle
[mm]
CS
c Spindle
[mm]
WS
w° Spindle
[°]
D1
Ød1 Spindle
[mm]
H
Valve
[mm]
H1
Valve
[mm]
L
Valve
[mm]
B
Valve
[mm]
W
Weight
[kg]
5019090
5019090
50
PN10 PN16
165
19.0
125
97
2.5
4
M 16
19
14.8
30
3
20.5
234.0
316.5
250
143
11.2
5019091
5019091
65
PN10 PN16
185
19.0
145
113
2.5
4
M 16
19
17.3
35
3
24.0
305.0
397.5
270
180
17.2
5019092
5019092
80
PN10 PN16
200
19.0
160
133
2.5
8
M 16
19
17.3
35
3
24.0
312.5
412.5
280
180
19.7
5019089
5019089
100
PN10 PN16
220
19.0
180
153
2.5
8
M 16
19
19.3
38
3
24.0
343.0
453.0
300
212
25.4
5019093
5019093
125
PN10 PN16
250
19.0
210
183
3.0
8
M 16
19
19.3
38
3
26.0
421.0
546.0
325
289
37.2
5019094
5019094
150
PN10 PN16
285
19.0
240
209
3.0
8
M 20
23
19.3
38
3
26.0
433.0
576.0
350
289
43.4
5019095
5019095
200
PN10
340
20.0
295
264
3.0
8
M 20
23
24.3
48
3
30.0
541.0
711.0
400
356
71.4
5019096
5019096
200
PN16
340
20.0
295
264
3.0
12
M 20
23
24.3
48
3
30.0
541.0
711.0
400
356
71.4
5020192
5020192
250
PN10
400
22.0
350
319
3.0
12
M 20
23
27.3
48
3
34.0
649.0
849.0
450
432
121.0
5020193
5020193
250
PN16
400
22.0
355
319
3.0
12
M 24
28
27.3
48
3
34.0
649.0
849.0
450
432
121.0
5020242
5020242
300
PN10
455
24.5
400
367
4.0
12
M 20
23
27.3
48
3
34.0
731.0
959.0
500
518
169.4
5020243
5020243
300
PN16
455
24.5
410
367
4.0
12
M 24
28
27.3
48
3
34.0
731.0
959.0
500
518
168.8
5031585
5031585
400
PN10
580
28.0
515
477
4.0
16
M 24
28
32.3
55
3
44.0
925.0
1215.0
600
687
310.0
5031536
5031536
400
PN16
580
28.0
525
477
4.0
16
M 27
31
32.3
55
3
44.0
925.0
1215.0
600
687
310.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求