3510 - Universal pipe saddle with flanged outlet
HAWLE
Tapping saddles
Powered by
CAD模型選擇
{hawle/at_pipe_saddles_and_shut_off_saddles/3510.prj},{NB=5003939 3510 DN300 - DN1 50 - PN16 (400)},{IN=5003939},{LOD=400},{DN=300},{PN=PN16},{DN1=50},{H=153},{W=8.0},{PL=Link},{Y=17},{F=82.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
DN1
Flange Outlet
[mm]
H
Height
[mm]
W
Weight
[kg]
5003888
5003888
80
PN16
50
114
6.6
5003892
5003892
100
PN16
40
114
6.6
5003893
5003893
100
PN16
50
114
6.6
5003895
5003895
125
PN16
40
126
6.8
5003897
5003897
125
PN16
50
126
6.8
5003900
5003900
150
PN16
40
126
6.9
5003901
5003901
150
PN16
50
126
6.9
5003902
5003902
150
PN16
80
135
9.5
5003906
5003906
150
PN16
100
140
11.1
5003910
5003910
200
PN16
40
145
7.7
5003912
5003912
200
PN16
50
145
7.7
5003916
5003916
200
PN16
80
150
10.3
5003921
5003921
200
PN16
100
155
11.8
5003926
5003926
250
PN16
50
153
7.9
5003930
5003930
250
PN16
80
147
11.5
5003935
5003935
250
PN16
100
158
12.5
5003939
5003939
300
PN16
50
153
8.0
5003941
5003941
300
PN16
80
147
11.8
5003944
5003944
300
PN16
100
158
12.7
5003947
5003947
350
PN16
80
146
14.5
5003950
5003950
350
PN16
100
165
15.8
5003953
5003953
400
PN16
50
140
10.9
5003954
5003954
400
PN16
80
146
14.9
5003955
5003955
400
PN16
100
165
16.0
5003957
5003957
400
PN16
150
186
24.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求