7974 - Synoflex connector
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/7974_asmtab.prj},{NB=5012941 7974 DN150 - PN16 (400155155)},{IN=5012941},{LOD=400},{S1DN=150},{S2DN=150},{PN=PN16},{B1=315},{H1=350},{P1=155},{BOLT1=4 x M 16-110},{B2=315},{H2=350},{P2=155},{BOLT2=4 x M 16-110},{L=367},{W=19.3},{PL=Link},{Y=12},{PPATH=../at_pipe_connections/parts/7974_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
S1DN
Socket 1 DN
ⁿ/ₐ
S2DN
Socket 2 DN
ⁿ/ₐ
DN1
Nominal Diameter
ⁿ/ₐ
PN
Pressure Rating
ⁿ/ₐ
B1
Width
[mm]
H1
Height
[mm]
BOLT1
Bolts
ⁿ/ₐ
B2
Width
[mm]
H2
Height
[mm]
BOLT2
Bolts
ⁿ/ₐ
L
Length
[mm]
W
Weight
[kg]
5012899
5012899
40
40
40
PN16
130
157
3 x M 12-80
130
157
3 x M 12-80
243
3.9
5012902
5012902
50
50
50
PN16
141
170
3 x M 12-80
141
170
3 x M 12-80
254
4.9
5012907
5012907
65
65
65
PN16
156
187
3 x M 12-80
156
187
3 x M 12-80
264
5.6
5012917
5012917
80
65
80-65
PN16
171
204
3 x M 12-80
156
187
3 x M 12-80
274
6.6
5012912
5012912
80
80
80
PN16
171
204
3 x M 12-80
171
204
3 x M 12-80
270
6.9
5012927
5012927
100
80
100-80
PN16
226
260
3 x M 16-100
171
204
3 x M 12-80
312
9.7
5012922
5012922
100
100
100
PN16
226
260
3 x M 16-100
226
260
3 x M 16-100
332
12.5
5012937
5012937
125
100
125-100
PN16
250
290
3 x M 16-110
226
260
3 x M 16-100
355
14.3
5012932
5012932
125
125
125
PN16
250
290
3 x M 16-110
250
290
3 x M 16-110
357
14.9
5012946
5012946
150
100
150-100
PN16
315
350
4 x M 16-110
226
260
3 x M 16-100
361
16.7
5012951
5012951
150
125
150-125
PN16
315
350
4 x M 16-110
250
290
3 x M 16-110
375
17.4
5012941
5012941
150
150
150
PN16
315
350
4 x M 16-110
315
350
4 x M 16-110
367
19.3
5012959
5012959
200
150
200-150
PN16
326
371
6 x M 16-120
315
350
4 x M 16-110
431
41.8
5012954
5012954
200
200
200
PN16
326
371
6 x M 16-120
326
371
6 x M 16-120
406
30.2
5012966
5012966
225
200
225-200
PN16
361
410
6 x M 20-130
326
371
6 x M 16-120
450
61.3
5012961
5012961
225
225
225
PN16
361
410
6 x M 20-130
361
410
6 x M 20-130
429
41.0
5012974
5012974
250
200
250-200
PN16
408
464
6 x M 20-130
326
371
6 x M 16-120
468
42.4
5012977
5012977
250
225
250-225
PN16
408
464
6 x M 20-130
361
410
6 x M 20-130
454
50.2
5012969
5012969
250
250
250
PN16
408
464
6 x M 20-130
408
464
6 x M 20-130
441
48.6
5012984
5012984
300
250
300-250
PN16
510
510
8 x M 20-130
408
464
6 x M 20-130
473
61.4
5012979
5012979
300
300
300
PN16
510
510
8 x M 20-130
510
510
8 x M 20-130
460
60.0
5019655
5019655
350
300
350-300
PN10
550
550
12 x M 20-130
510
510
12 x M 20-130
494
71.3
5012986
5012986
350
350
350
PN10
550
550
12 x M 20-130
550
550
12 x M 20-130
502
82.6
5019656
5019656
400
350
400-350
PN10
596
596
12 x M 20-130
550
550
12 x M 20-130
526
90.0
5012989
5012989
400
400
400
PN10
596
596
12 x M 20-130
596
596
12 x M 20-130
523
95.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求