9876 - Air release valve with thread
HAWLE
Air valves
Powered by
CAD模型選擇
{hawle/at_air_valves/9876.prj},{NB=5016179 9876 DN1'' - PN 16 (400)},{IN=5016179},{DC=AT},{LOD=400},{DN=1''},{VERS=Only air release valve},{PN=PN 16},{WP=0.8 - 17},{S=1,77 mm3},{D=109},{D1=122},{H=172},{H1=0},{W=0.8},{PL=Link},{T=98},{K=160},{Q=8},{DB=19},{DNX=33.249},{IG=13.157},{VERSX=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[Inch]
VERS
Version
ⁿ/ₐ
PN
Pressure Rating
ⁿ/ₐ
WP
Working pressure
ⁿ/ₐ
S
Size of opening
ⁿ/ₐ
D
[mm]
D1
[mm]
H
[mm]
H1
[mm]
W
Weight
[kg]
PL
Product link
ⁿ/ₐ
5016226
5016226
1''
Air valve
PN 6
0.1 - 6
1,77 mm2
109
122
172
0
0.9
Link
5016230
5016230
1''
Only air release valve
PN 6
0.1 - 7
1,77 mm3
109
122
172
0
0.8
Link
5016175
5016175
1''
Air valve
PN 16
0.8 - 16
1,77 mm2
109
122
172
0
0.9
Link
5016179
5016179
1''
Only air release valve
PN 16
0.8 - 17
1,77 mm3
109
122
172
0
0.8
Link
5016232
5016232
2''
Air valve
PN 6
0.1 - 6
900/2 mm2
160
175
305
320
2.8
Link
5016238
5016238
2''
Only air release valve
PN 6
0.1 - 7
900/2 mm3
160
175
305
320
2.9
Link
5016182
5016182
2''
Air valve
PN 16
1 - 16
900/2 mm2
160
175
305
320
2.8
Link
5016207
5016207
2''
Only air release valve
PN 16
2 - 16
900/2 mm3
160
175
305
320
3.4
Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求