您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Han B Base Surface LC 2 Levers 2 Entries
HARTING
Industrial connectors Han®
Hoods/Housings
Han® B Standard hoods/housings for industrial connectors
Powered by
CAD模型選擇
{harting_qs/6/30/93/4332.prj},{NB=09300101271},{MANUID=09300101271},{AAC820=-40},{AAC821=125},{AAP372=2},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/c1/4a/09_30_010_1231_cmyk01.tif__web.png},{DESCSHORT=Surface mounted housing, Size: 10 B, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x Pg 16},{DESCLONG=Surface mounted housing, Size: 10 B, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x Pg 16, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65},{MANUTYPEDESC=Han B Base Surface LC 2 Levers 2 Entries}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB504
Housing coating
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
HARTING 09300101271
09300101271
Surface mounted housing, ...
Surface mounted housing, ...
Han B Base Surface LC 2 L...
09 30 010 1271
HARTING
77
lateral
Transverse strap
powder-coated
Socket housing
powder-coated
Yes
IP65
-40
125
Subsection
Han B Base Surface LC 2 L...
Han® B
2
Han® B
PG16
10 B
PG
Surface mounted housing, ...
Surface mounted housing, ...
Grey
Grey
CE
aluminium die-cast, alumi...
1
1
85389099
DE
No
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求