您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Han EE 46 Pos. Female Crimp Insert
HARTING
Industrial connectors Han®
Inserts
Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity
Powered by
CAD模型選擇
{harting_qs/6/12/264/4784.prj},{NB=09320463101},{MANUID=09320463101},{AAB499=6},{AAB789=4},{AAB940=0.14},{AAC820=-40},{AAC821=125},{AAF726=16},{AAS465=500},{AAT080=46},{BAA295=3},{BAB392=0},{BAC676=4},{BAC739=0.14},{BAH005=500},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/f2/be/09_32_046_3101_cmyk01.tif__web.png},{DESCSHORT=Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 16 A, Size: 24 B, Contacts: 46},{DESCLONG=Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 16 A, Size: 24 B, Contacts: 46, Conductor cross-section: 0.14 ... 4 mm²},{MANUTYPEDESC=Han EE 46 Pos. Female Crimp Insert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAB754
Contact design
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC036
wire protection present
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAK496
material connector of connector insert
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAH005
rated voltage
[V]
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09320463101
09320463101
Inserts, Crimp terminatio...
Inserts, Crimp terminatio...
Han EE 46 Pos. Female Cri...
09 32 046 3101
HARTING
35
6
Socket
Yes
4
0.14
No
Yes
-40
125
16
Thermoplast
Han EE 46 Pos. Female Cri...
Han® EE
EN 60664-1
crimp connection
24 B
500
46
Inserts, Crimp terminatio...
Inserts, Crimp terminatio...
3
0
V0
4
0.14
500
1
1
85366990
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求