目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
862 - Wipers
Hallite
Wipers
862
Inch
Powered by
CAD模型選擇
{hallite/wipers/862/in/862i.prj},{NB=HALLITE 6960110},{CNSORDERNO=6960110},{VERSION=installed version},{DD1=2.500},{D1=3.000},{L1=0.313},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
D1
Bore Diameter ØD1
[Inch]
L1
Length L1
[Inch]
HALLITE 6960000
6960000
installed version
0.625
1.125
0.313
HALLITE 6960010
6960010
installed version
0.750
1.250
0.313
HALLITE 6960020
6960020
installed version
1.000
1.500
0.313
HALLITE 6960030
6960030
installed version
1.125
1.625
0.313
HALLITE 6960260
6960260
installed version
1.250
1.750
0.250
HALLITE 6960040
6960040
installed version
1.250
1.750
0.313
HALLITE 6960050
6960050
installed version
1.375
1.875
0.313
HALLITE 6960270
6960270
installed version
1.500
2.000
0.250
HALLITE 6960060
6960060
installed version
1.500
2.000
0.313
HALLITE 6960070
6960070
installed version
1.625
2.125
0.313
HALLITE 6960080
6960080
installed version
1.750
2.250
0.313
HALLITE 6960090
6960090
installed version
2.000
2.500
0.313
HALLITE 6960100
6960100
installed version
2.250
2.750
0.313
HALLITE 6960110
6960110
installed version
2.500
3.000
0.313
HALLITE 6960120
6960120
installed version
2.750
3.250
0.313
HALLITE 6960130
6960130
installed version
3.000
3.500
0.313
HALLITE 6960140
6960140
installed version
3.250
3.750
0.313
HALLITE 6960150
6960150
installed version
3.250
3.875
0.313
HALLITE 6960160
6960160
installed version
3.500
4.000
0.313
HALLITE 6960170
6960170
installed version
3.500
4.125
0.313
HALLITE 6960180
6960180
installed version
3.750
4.375
0.313
HALLITE 6960190
6960190
installed version
4.000
4.625
0.313
HALLITE 6960200
6960200
installed version
4.000
4.750
0.313
HALLITE 6960210
6960210
installed version
4.000
5.000
0.500
HALLITE 6960220
6960220
installed version
4.500
5.125
0.313
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求