目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
RDA - PTFE Profiles
Hallite
PTFE Profiles
RDA
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/rda/mm/rdam.prj},{NB=HALLITE RDAMR01500NHLX},{CNSORDERNO=RDAMR01500NHLX},{DD1=150.0},{D1=165.5},{L1=6.3},{TOL3=+0.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Bore Diameter ØD1
[mm]
TOL1
Tolerance f8/h9
ⁿ/ₐ
D1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE RDAML00080NHLX
RDAML00080NHLX
8.0
-0,013/-0,035/0,000/-0,03...
12.9
+0,043/0,000
2.2
+0.2
HALLITE RDAMR00080NHLX
RDAMR00080NHLX
8.0
-0,013/-0,035/0,000/-0,03...
15.5
+0,043/0,000
3.2
+0.2
HALLITE RDAMR00100NHLX
RDAMR00100NHLX
10.0
-0,013/-0,035/0,000/-0,03...
17.5
+0,043/0,000
3.2
+0.2
HALLITE RDAML00100NHLX
RDAML00100NHLX
10.0
-0,013/-0,035/0,000/-0,03...
14.9
+0,043/0,000
2.2
+0.2
HALLITE RDAMR00120NHLX
RDAMR00120NHLX
12.0
-0,016/-0,043/0,000/-0,04...
19.5
+0,052/0,000
3.2
+0.2
HALLITE RDAML00120NHLX
RDAML00120NHLX
12.0
-0,016/-0,043/0,000/-0,04...
16.9
+0,043/0,000
2.2
+0.2
HALLITE RDAML00140NHLX
RDAML00140NHLX
14.0
-0,016/-0,043/0,000/-0,04...
18.9
+0,052/0,000
2.2
+0.2
HALLITE RDAMR00140NHLX
RDAMR00140NHLX
14.0
-0,016/-0,043/0,000/-0,04...
21.5
+0,052/0,000
3.2
+0.2
HALLITE RDAMR00150NHLX
RDAMR00150NHLX
15.0
-0,016/-0,043/0,000/-0,04...
22.5
+0,052/0,000
3.2
+0.2
HALLITE RDAML00150NHLX
RDAML00150NHLX
15.0
-0,016/-0,043/0,000/-0,04...
19.9
+0,052/0,000
2.2
+0.2
HALLITE RDAMR00160NHLX
RDAMR00160NHLX
16.0
-0,016/-0,043/0,000/-0,04...
23.5
+0,052/0,000
3.2
+0.2
HALLITE RDAML00160NHLX
RDAML00160NHLX
16.0
-0,016/-0,043/0,000/-0,04...
20.9
+0,052/0,000
2.2
+0.2
HALLITE RDAML00180NHLX
RDAML00180NHLX
18.0
-0,016/-0,043/0,000/-0,04...
22.9
+0,052/0,000
2.2
+0.2
HALLITE RDAMR00180NHLX
RDAMR00180NHLX
18.0
-0,016/-0,043/0,000/-0,04...
25.5
+0,052/0,000
3.2
+0.2
HALLITE RDAMR00200NHLX
RDAMR00200NHLX
20.0
-0,020/-0,053/0,000/-0,05...
31.0
+0,062/0,000
4.2
+0.2
HALLITE RDAML00200NHLX
RDAML00200NHLX
20.0
-0,020/-0,053/0,000/-0,05...
27.5
+0,052/0,000
3.2
+0.2
HALLITE RDAMR00220NHLX
RDAMR00220NHLX
22.0
-0,020/-0,053/0,000/-0,05...
33.0
+0,062/0,000
4.2
+0.2
HALLITE RDAML00220NHLX
RDAML00220NHLX
22.0
-0,020/-0,053/0,000/-0,05...
29.5
+0,052/0,000
3.2
+0.2
HALLITE RDAML00250NHLX
RDAML00250NHLX
25.0
-0,020/-0,053/0,000/-0,05...
32.5
+0,062/0,000
3.2
+0.2
HALLITE RDAMR00250NHLX
RDAMR00250NHLX
25.0
-0,020/-0,053/0,000/-0,05...
36.0
+0,062/0,000
4.2
+0.2
HALLITE RDAMR00280NHLX
RDAMR00280NHLX
28.0
-0,020/-0,053/0,000/-0,05...
39.0
+0,062/0,000
4.2
+0.2
HALLITE RDAML00280NHLX
RDAML00280NHLX
28.0
-0,020/-0,053/0,000/-0,05...
35.5
+0,062/0,000
3.2
+0.2
HALLITE RDAMR00300NHLX
RDAMR00300NHLX
30.0
-0,020/-0,053/0,000/-0,05...
41.0
+0,062/0,000
4.2
+0.2
HALLITE RDAML00300NHLX
RDAML00300NHLX
30.0
-0,020/-0,053/0,000/-0,05...
37.5
+0,062/0,000
3.2
+0.2
HALLITE RDAML00320NHLX
RDAML00320NHLX
32.0
-0,025/-0,064/0,000/-0,06...
39.5
+0,062/0,000
3.2
+0.2
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求