目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
G54 - PTFE Profiles
Hallite
PTFE Profiles
G54
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/g54/mm/g54m.prj},{NB=HALLITE G54MR01250NHQ6},{CNSORDERNO=G54MR01250NHQ6},{D1=125.0},{DD1=104.0},{L1=8.1},{TOL3=+0.2},{INFO=Web info},{ORI=5.33}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE G54MR00080NHQ6
G54MR00080NHQ6
8.0
+0,036/0,000
3.1
+0,030/0,000
2.2
+0.2
HALLITE G54MR00100NHQ6
G54MR00100NHQ6
10.0
+0,036/0,000
5.1
+0,030/0,000
2.2
+0.2
HALLITE G54MR00120NHQ6
G54MR00120NHQ6
12.0
+0,043/0,000
7.1
+0,036/0,000
2.2
+0.2
HALLITE G54MR00140NHQ6
G54MR00140NHQ6
14.0
+0,043/0,000
9.1
+0,036/0,000
2.2
+0.2
HALLITE G54MR00150NHQ6
G54MR00150NHQ6
15.0
+0,043/0,000
7.5
+0,036/0,000
3.2
+0.2
HALLITE G54ML00160NHQ6
G54ML00160NHQ6
16.0
+0,043/0,000
8.5
+0,036/0,000
3.2
+0.2
HALLITE G54MR00160NHQ6
G54MR00160NHQ6
16.0
+0,043/0,000
11.1
+0,043/0,000
2.2
+0.2
HALLITE G54ML00180NHQ6
G54ML00180NHQ6
18.0
+0,043/0,000
13.1
+0,043/0,000
2.2
+0.2
HALLITE G54MR00180NHQ6
G54MR00180NHQ6
18.0
+0,043/0,000
10.5
+0,043/0,000
3.2
+0.2
HALLITE G54MR00200NHQ6
G54MR00200NHQ6
20.0
+0,052/0,000
15.1
+0,043/0,000
2.2
+0.2
HALLITE G54ML00200NHQ6
G54ML00200NHQ6
20.0
+0,052/0,000
12.5
+0,043/0,000
3.2
+0.2
HALLITE G54MR00210NHQ6
G54MR00210NHQ6
21.0
+0,052/0,000
13.5
+0,043/0,000
3.2
+0.2
HALLITE G54MR00220NHQ6
G54MR00220NHQ6
22.0
+0,052/0,000
17.1
+0,043/0,000
2.2
+0.2
HALLITE G54ML00220NHQ6
G54ML00220NHQ6
22.0
+0,052/0,000
14.5
+0,043/0,000
3.2
+0.2
HALLITE G54MR00240NHQ6
G54MR00240NHQ6
24.0
+0,052/0,000
16.5
+0,043/0,000
3.2
+0.2
HALLITE G54MR00250NHQ6
G54MR00250NHQ6
25.0
+0,052/0,000
20.1
+0,052/0,000
2.2
+0.2
HALLITE G54MH00250NHQ6
G54MH00250NHQ6
25.0
+0,052/0,000
17.5
+0,043/0,000
3.2
+0.2
HALLITE G54ML00250NHQ6
G54ML00250NHQ6
25.0
+0,052/0,000
14.0
+0,043/0,000
4.2
+0.2
HALLITE G54MR00280NHQ6
G54MR00280NHQ6
28.0
+0,052/0,000
20.5
+0,052/0,000
3.2
+0.2
HALLITE G54MR00300NHQ6
G54MR00300NHQ6
30.0
+0,052/0,000
22.5
+0,052/0,000
3.2
+0.2
HALLITE G54MH00320NHQ6
G54MH00320NHQ6
32.0
+0,062/0,000
24.5
+0,052/0,000
3.2
+0.2
HALLITE G54ML00320NHQ6
G54ML00320NHQ6
32.0
+0,062/0,000
21.0
+0,052/0,000
4.2
+0.2
HALLITE G54MR00320NHQ6
G54MR00320NHQ6
32.0
+0,062/0,000
27.1
+0,052/0,000
2.2
+0.2
HALLITE G54MH00350NHQ6
G54MH00350NHQ6
35.0
+0,062/0,000
24.0
+0,052/0,000
4.2
+0.2
HALLITE G54MR00350NHQ6
G54MR00350NHQ6
35.0
+0,062/0,000
27.5
+0,052/0,000
3.2
+0.2
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求