目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
753 - Double Acting Piston Seals
Hallite
Double Acting Piston Seals
753
Metric
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/753/mm/753m.prj},{NB=HALLITE 6915500 (A)},{CNSORDERNO=6915500},{PROFILE=A},{D1=80},{TOL1=+0.19 / +0.00},{DD1=60},{TOL2=+0.000 / -0.120},{DD2=74.2},{TOL3=-0.030 / -0.104},{DD3=78.3},{TOL4=+0.00 / -0.19},{L1=22.4},{L2=6.4},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H11
[mm]
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance h10
[mm]
DD2
Bearing Housing Diameter Ød2
[mm]
TOL3
Tolerance f9
[mm]
DD3
Piston Diameter Ød3
[mm]
TOL4
Tolerance h11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
HALLITE 6916500
6916500
40
+0.16 / +0.00
26
+0.000 / -0.084
36.0
-0.025 / -0.087
39.0
+0.00 / -0.16
15.5
2.6
HALLITE 6915100
6915100
40
+0.16 / +0.00
30
+0.000 / -0.084
36.5
-0.025 / -0.087
39.0
+0.00 / -0.16
10.0
5.0
HALLITE 6914500
6914500
45
+0.16 / +0.00
31
+0.000 / -0.100
41.0
-0.025 / -0.087
44.0
+0.00 / -0.16
15.5
2.6
HALLITE 6915200
6915200
50
+0.16 / +0.00
34
+0.000 / -0.100
45.4
-0.025 / -0.087
48.5
+0.00 / -0.16
18.4
6.4
HALLITE 6916600
6916600
50
+0.16 / +0.00
34
+0.000 / -0.100
46.0
-0.025 / -0.087
49.0
+0.00 / -0.16
20.5
3.1
HALLITE 6914600
6914600
55
+0.19 / +0.00
39
+0.000 / -0.100
51.0
-0.030 / -0.104
54.0
+0.00 / -0.19
20.5
3.1
HALLITE 6916300
6916300
60
+0.19 / +0.00
44
+0.000 / -0.100
56.0
-0.030 / -0.104
58.5
+0.00 / -0.19
20.5
3.1
HALLITE 8672110
8672110
60
+0.19 / +0.00
44
+0.000 / -0.100
55.4
-0.030 / -0.104
58.5
+0.00 / -0.19
18.4
6.4
HALLITE 6915300
6915300
63
+0.19 / +0.00
47
+0.000 / -0.100
58.4
-0.030 / -0.104
61.5
+0.00 / -0.19
18.4
6.4
HALLITE 6916100
6916100
63
+0.19 / +0.00
47
+0.000 / -0.100
59.0
-0.030 / -0.104
62.0
+0.00 / -0.19
20.5
3.1
HALLITE 6916700
6916700
65
+0.19 / +0.00
49
+0.000 / -0.100
61.0
-0.030 / -0.104
64.0
+0.00 / -0.19
20.5
3.1
HALLITE 6915400
6915400
70
+0.19 / +0.00
50
+0.000 / -0.100
64.2
-0.030 / -0.104
68.3
+0.00 / -0.19
22.4
6.4
HALLITE 6916800
6916800
70
+0.19 / +0.00
54
+0.000 / -0.120
66.0
-0.030 / -0.104
69.0
+0.00 / -0.19
20.5
3.1
HALLITE 6918650
6918650
75
+0.19 / +0.00
59
+0.000 / -0.120
61.0
-0.030 / -0.104
64.0
+0.00 / -0.19
20.5
3.1
HALLITE 6915500
6915500
80
+0.19 / +0.00
60
+0.000 / -0.120
74.2
-0.030 / -0.104
78.3
+0.00 / -0.19
22.4
6.4
HALLITE 6916400
6916400
80
+0.19 / +0.00
62
+0.000 / -0.120
76.0
-0.030 / -0.104
79.0
+0.00 / -0.19
22.5
3.6
HALLITE 6915600
6915600
90
+0.22 / +0.00
70
+0.000 / -0.120
84.2
-0.036 / -0.123
88.3
+0.00 / -0.22
22.4
6.4
HALLITE 6916900
6916900
90
+0.22 / +0.00
72
+0.000 / -0.120
86.0
-0.036 / -0.123
89.0
+0.00 / -0.22
22.5
3.6
HALLITE 6915700
6915700
100
+0.22 / +0.00
75
+0.000 / -0.120
93.2
-0.036 / -0.123
98.0
+0.00 / -0.22
22.4
6.4
HALLITE 6918660
6918660
100
+0.22 / +0.00
82
+0.000 / -0.120
93.2
-0.036 / -0.123
98.0
+0.00 / -0.22
22.5
3.6
HALLITE 6915800
6915800
110
+0.22 / +0.00
85
+0.000 / -0.140
103.1
-0.036 / -0.123
108.0
+0.00 / -0.22
22.4
6.4
HALLITE 6914700
6914700
110
+0.22 / +0.00
92
+0.000 / -0.140
106.0
-0.036 / -0.123
109.0
+0.00 / -0.22
22.5
3.6
HALLITE 6915900
6915900
125
+0.25 / +0.00
100
+0.000 / -0.140
118.1
-0.036 / -0.123
123.0
+0.00 / -0.25
25.4
6.4
HALLITE 6917000
6917000
125
+0.25 / +0.00
103
+0.000 / -0.140
121.0
-0.043 / -0.143
124.0
+0.00 / -0.25
26.5
5.1
HALLITE 2356010
2356010
140
+0.25 / +0.00
118
+0.000 / -0.140
136.0
-0.043 / -0.143
139.0
+0.00 / -0.25
26.5
5.1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
780
Hallite
02.06.2023
839 - Wipers
Hallite
05.03.2024
605
Hallite
05.03.2024
50
Hallite
05.03.2024
CT - PTFE Profiles
Hallite
02.06.2023
862 - Wipers
Hallite
05.03.2024
834 - Wipers
Hallite
05.03.2024
38 - Wipers
Hallite
05.03.2024
656
Hallite
05.03.2024
P54 - PTFE Profiles
Hallite
02.06.2023
659
Hallite
05.03.2024
54
Hallite
05.03.2024
506 - Bearings
Hallite
05.03.2024
155 - Additional Products
Hallite
05.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求