HS 38/17 - HALFEN T-head bolts HS 38/17
Halfen
Framing systems
HALFEN T-head bolts and channel nuts
Powered by
CAD模型選擇
{halfen/montagetechnik/halfenschrauben_und_gewindeplatten/hs_38_17.prj},{NB=HS 38/17 M12x60 A4-70_architecture_350},{LODDEST=architecture},{LODLEVEL=350},{M=M12},{NDM=12},{L1=60},{L=60},{H=8.0},{E=34.5},{CNSMAT=A4-70},{PRA=2},{INFO=Data Sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
M
Thread type
ⁿ/ₐ
L
Length
[mm]
HS 38/17 M10x20 GV-S
0350.050-00037
M10
20
HS 38/17 M10x30 A4-70
0350.050-00001
M10
30
HS 38/17 M10x40 A4-70
0350.050-00002
M10
40
HS 38/17 M10x50 A4-70
0350.050-00003
M10
50
HS 38/17 M10x60 A4-70
0350.050-00004
M10
60
HS 38/17 M10x70 GV-S
0350.050-00042
M10
70
HS 38/17 M10x80 GV-S
0350.050-00043
M10
80
HS 38/17 M10x100 GV-S
0350.050-00044
M10
100
HS 38/17 M10x150 GV-S
0350.050-00045
M10
150
HS 38/17 M12x20 GV-S
0350.050-00051
M12
20
HS 38/17 M12x25 A4-70
0350.050-00011
M12
25
HS 38/17 M12x30 A2-70
0350.050-00005
M12
30
HS 38/17 M12x40 A2-70
0350.050-00006
M12
40
HS 38/17 M12x50 A2-70
0350.050-00007
M12
50
HS 38/17 M12x60 A4-70
0350.050-00015
M12
60
HS 38/17 M12x70 FV 8.8
0350.050-00050
M12
70
HS 38/17 M12x80 A4-70
0350.050-00016
M12
80
HS 38/17 M12x100 A4-50
0350.050-00008
M12
100
HS 38/17 M12x125 GV-S
0350.050-00058
M12
125
HS 38/17 M12x150 A4-50
0350.050-00009
M12
150
HS 38/17 M12x200 A4-50
0350.050-00010
M12
200
HS 38/17 M16x20 GV-S
0350.050-00066
M16
20
HS 38/17 M16x25 A4-50
0350.050-00022
M16
25
HS 38/17 M16x30 A2-50
0350.050-00019
M16
30
HS 38/17 M16x40 A2-50
0350.050-00020
M16
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求