目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1129 - T-Slot Centering Blocks
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1129 T-Slot Centering Blocks
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11296_nutenzentriersteine/eh_11296.prj},{NB=1129.600 Nutenzentrierstein},{BESTNR=1129.600},{BESTNR1=EH_11296},{H1=22},{H2=12.7},{B1=22},{B2=14},{D=M 10},{NDM=10.000},{KDM=8.376},{L1=56},{L2=34},{G=130},{SYSTEM=V70},{D1=10.000},{H3=6.700},{B3=13.200},{FA=1.000},{VER=1129.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
H1
[mm]
H2
[mm]
B1
[mm]
B2
[mm]
D
thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1129.600 T-Slot Centering...
1129.600
22
12.7
22
14
M 10
56
34
130
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求