目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1990. - Base Plates with 2 Connecting Elements
Halder
Modular Jig and Fixture Systems
Zero-Point Clamping Systems
EH 1990. Base Plates, with 2 connecting elements
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nullpunktspannsysteme/eh_1990_grundplatten_mit_2_einzugselementen/eh_1990125_asmtbl.prj},{NB=1990.125 Grundplatte (20)},{BESTNR=1990.125},{BESTNR1=EH_1990.125},{HUB=20},{AUS=mechanisch},{G=16.5},{L1=500.000},{B1=250.000},{C=25.000},{L2=140.000},{D1=118.000},{D2=50.000},{D3=20.000},{D4=20.000},{D5=13.500},{D6=20.000},{D7=24.000},{D8=12.000},{D9=332.000},{LK=55.000},{DN=12.000},{L3=100.000},{H1=55.000},{L4=111.000},{L5=35.000},{B2=52.000},{H2=34.000},{H3=37.000},{H4=22.000},{H5=6.000},{VER=100.000},{L3X=20.000},{L2X=32.000},{PPATH=eh_1990120_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
G
weight
[kg]
1990.125 Grundplatte
1990.125
mechanical
16.5
1990.126 Grundplatte
1990.126
hydraulical
17.0
1990.127 Grundplatte
1990.127
pneumatical
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求