目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23700. - Intermediate Elements
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23700. Intermediate Elements
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2370_zwischenelemente/eh_2370_121_ass.prj},{NB=EH 23700.0123 Zwischenelement (Vorrichtungssysteme)},{BESTNR=EH 23700.0123},{BESTNR1=EH_2370.123},{AXBXC=100x25x65},{A=100},{B=25},{C=65},{D=16},{I=12.5},{L=40},{G=1180},{SYSTEM=V70/L12},{BZ1=6.800},{BZ2=4.800},{HZ2=2.200},{HZ3=2.200},{PPATH=eh_2370_6_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AXBXC
[mm]
D
[mm]
I
[mm]
L
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23700.0121 Intermediat...
EH 23700.0121
25x25x65
16
12.5
40
240
V70/L12
EH 23700.0122 Intermediat...
EH 23700.0122
50x25x65
16
12.5
40
550
V70/L12
EH 23700.0123 Intermediat...
EH 23700.0123
100x25x65
16
12.5
40
1180
V70/L12
EH 23700.0161 Intermediat...
EH 23700.0161
30x30x78
22
14.0
50
450
L16
EH 23700.0162 Intermediat...
EH 23700.0162
60x30x78
22
14.0
50
1000
L16
EH 23700.0163 Intermediat...
EH 23700.0163
120x30x78
22
14.0
50
2100
L16
EH 23700.0164 Intermediat...
EH 23700.0164
240x30x78
22
14.0
50
4100
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求