目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23220. - Bedding Supports
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23220. Bedding Supports
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2322_ausgleichspanner/eh_2322_assmtab.prj},{NB=EH 23220.0150 Ausgleichspanner (Vorrichtungssysteme)},{BESTNR=EH 23220.0150},{BESTNR1=EH_2322.150},{BESTNR2=2440.411},{B3=13.0},{L1=150},{L2=90},{L3=20},{L4=20},{L4X=20.000},{L5=17},{L6=74},{B1=50},{B2=25},{D1=M 10},{H1=24.0},{H2=6},{H3=14.0},{R=15},{RX=15},{SB=20},{BESTA=2.5},{E=22xM 8},{G=1200},{SYSTEM=V70/L12},{B4=20.000},{ID=2440411},{D=20},{DK=8.5},{D4=8.000},{T=14.000},{KDM=6.466},{D1K=10.000},{D1N=8.376},{PPATH=eh_2322_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
B1
[mm]
B2
[mm]
D1
thread
ⁿ/ₐ
H1
[mm]
H2
supporting way
[mm]
H3
[mm]
R
[mm]
SB
thread stud diameter
[mm]
BESTA
max. load capacity max. kN
[kN]
E
EH 24400.
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23220.0085 Bedding Sup...
EH 23220.0085
8.5
75
35
13
13
13
62
30
10
M 8
19.5
3
11.5
10
13
0.5
18xM 6
255
V40
EH 23220.0150 Bedding Sup...
EH 23220.0150
13.0
150
90
20
20
17
74
50
25
M 10
24.0
6
14.0
15
20
2.5
22xM 8
1200
V70/L12
EH 23220.0170 Bedding Sup...
EH 23220.0170
17.0
170
100
25
25
27
108
60
20
M 16
34.0
11
21.5
-
26
5.0
30xM12
2400
L16
EH 23220.0300 Bedding Sup...
EH 23220.0300
13.0
300
100
30
160
17
74
50
25
M 10
24.0
6
14.0
15
20
2.5
22xM 8
2130
V70/L12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求