目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23150. - Clamps, DIN 6315 B forked
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23150. Clamps, DIN 6315 B forked
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2315_spanneisen_gabelfoermig_din_6315_b/eh_2315.prj},{NB=EH 23150.0015 Spanneisen (Vorrichtungssysteme)},{BESTNR=EH 23150.0015},{BESTNR1=EH_2315.015},{B1=14},{L1=160},{A=25},{B2=38},{B3=12},{B4=6},{SCHRM=M 12},{SCHRZ=1/2''},{G=690},{SYSTEM=V70/L12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
L1
[mm]
A
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
SCHRM
for screws, metric
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23150.0009 Clamp
EH 23150.0009
9
80
15
25
8
4
M 8
140
V40
EH 23150.0014 Clamp
EH 23150.0014
14
125
25
38
12
6
M 12
540
V70/L12
EH 23150.0015 Clamp
EH 23150.0015
14
160
25
38
12
6
M 12
690
V70/L12
EH 23150.0016 Clamp
EH 23150.0016
14
200
25
38
12
6
M 12
900
V70/L12
EH 23150.0018 Clamp
EH 23150.0018
18
160
30
48
15
8
M 16
1080
V70/L16
EH 23150.0019 Clamp
EH 23150.0019
18
200
30
48
15
8
M 16
1360
V70/L16
EH 23150.0020 Clamp
EH 23150.0020
18
250
40
48
15
10
M 16
2260
V70/L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求