目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22290. - C-Washers, DIN 6372
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 22290. C-Washers, DIN 6372
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2229_vorsteckscheiben_din_6372/eh_2229.prj},{NB=EH 22290.0008 Vorsteckscheibe (Vorrichtungssysteme)},{BESTNR=EH 22290.0008},{BESTNR1=EH_2229.008},{GS=8},{B=8.4},{D1=28},{D2=21},{L=1.0},{S=7},{G=22},{SYSTEM=V40},{F=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
GS
size
ⁿ/ₐ
B
[mm]
D1
[mm]
D2
[mm]
L
[mm]
S
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 22290.0008 C-Washer
EH 22290.0008
8
8.4
28
21
1.0
7
22
V40
EH 22290.0012 C-Washer
EH 22290.0012
12
13.0
40
30
1.8
9
58
V70/L12
EH 22290.0016 C-Washer
EH 22290.0016
16
17.0
56
37
1.8
12
165
V70/L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求