目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1586. - Stops
Halder
Modular Jig and Fixture Systems
Multiple Clamping Systems
EH 1586. Stops plain
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/mehrfachspannsysteme/eh_1586_4_5/eh_1586_1_asmtab.prj},{NB=1586.071Anschläge},{BESTNR=1586.071},{AUS=plan, beidseitig; Breite gekürzt},{L1=40},{L2=20},{L3=0},{B1=44},{B2=29},{H1=21.4},{H2=6.4},{D=0},{G=340},{PPATH=eh_1586_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
D
[mm]
G
weight
[g]
1586.070 Stop
1586.070
plain on both sides
40
20
0
44
0
21.4
0.0
0
400
1586.071 Stop
1586.071
plain on both sides, widt...
40
20
0
44
29
21.4
6.4
0
340
1586.072 Stop
1586.072
plain on both sides, high
80
40
0
44
0
51.4
0.0
0
1600
1586.073 Stop
1586.073
ribbed and plain
42
20
2
44
24
21.4
13.4
12
390
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求