目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1657 - Screw Plugs
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L16
EH 1657 Screw Plugs
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l16/eh_16570_verschlussschrauben/eh_16570.prj},{NB=1657.000 Verschlussschraube},{BESTNR=1657.000},{BESTNR1=EH_16570},{D=M 16},{NDM=16.000},{KDM=13.546},{L1=30},{L2=12},{G=10},{SYSTEM=L16},{D1=16},{D2=12.500},{L3=8},{FA=1},{SW=8},{F=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1657.000 Screw Plug
1657.000
M 16
30
12
10
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求