目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1650 - Supporting Bar
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L16
EH 1650 Supporting Bars
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l16/eh_16500_auflageleisten/eh_16500.prj},{NB=1650.000 Auflageleiste},{BESTNR=1650.000},{BESTNR1=EH_16500},{L1=140},{B1=60},{H=30},{L2=30},{L3=80},{B2=17},{B3=26},{H1=13},{D=M 16},{NDM=16.000},{KDM=13.835},{G=1460},{SYSTEM=L16},{L1X=30},{D1=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
B1
[mm]
H
[mm]
L2
[mm]
L3
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
D
thread
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1650.000 Supporting Bar
1650.000
140
60
30
30
80
17
26
13
M 16
1460
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求