目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1621 - Stop Angles
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L16
EH 1621 Stop Angles
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l16/eh_16216_16217_anschlagwinkel/eh_16216_16217.prj},{NB=1621.600 Anschlagwinkel},{BESTNR=1621.600},{BESTNR1=EH_16216},{B=66},{H=140},{D1=16},{D2=M 16},{NDM=16.000},{KDM=13.835},{AG=4},{G=2900},{SYSTEM=L16},{L=129},{H1=26},{H2=40},{A1=25},{D2X=16},{B1=15},{L1=20},{L2=50},{N=4},{X=40},{Y=34.000},{R=16},{R1=6},{W=40},{PO=180}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B
[mm]
H
[mm]
D1
[mm]
D2
thread
ⁿ/ₐ
AG
number of threads
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1621.600 Stop Angle
1621.600
66
140
16
M 16
4
2900
L16
1621.700 Stop Angle
1621.700
66
200
16
M 16
6
3600
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求