目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1508 - Clamping Cubes
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L12
EH 1508 Clamping Cubes
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l12/eh_15082_15086_aufspannwuerfel/eh_15082_15086.prj},{NB=1508.200 Aufspannwuerfel},{BESTNR=1508.200},{BESTNR1=EH_15082},{L1=400},{L2=230},{H1=358},{H=408},{H2=75},{D1=12},{D2=M 12},{NDM=12.000},{KDM=10.106},{A=150},{B2=150},{B3=-},{B3X=0},{L3=-},{L3X=0},{L4=150},{N=4},{Y=12},{YA=13.500},{YB=20.000},{YC=13.000},{AL=4x7},{G=97000},{SYSTEM=L12},{H1X=35},{LX=25},{RH=7},{RV=2},{F=56},{LA=50},{H5=353},{D5=170}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
L2
[mm]
H1
[mm]
H
[mm]
H2
[mm]
D1
[mm]
D2
thread
ⁿ/ₐ
A
[mm]
B2
[mm]
B3
[mm]
L3
[mm]
L4
[mm]
N
ⁿ/ₐ
Y
ⁿ/ₐ
AL
number of hole rows
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1508.200 Clamping Cube
1508.200
400
230
358
408
75
12
M 12
150
150
-
-
150
4
12
4x7
97000
L12
1508.400 Clamping Cube
1508.400
500
330
510
565
85
12
M 12
200
200
-
-
200
6
12
6x10
204000
L12
1508.600 Clamping Cube
1508.600
630
450
640
700
100
12
M 12
200
200
300
200
300
8
16
8x12
426000
L12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求