目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1505 - Clamping Angles
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L12
EH 1505 Clamping Angles
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l12/eh_15052_15054_aufspannwinkel/eh_15052_15054.prj},{NB=1505.200 Aufspannwinkel},{BESTNR=1505.200},{BESTNR1=EH_15052},{L=230},{B=98},{H=415},{L1=75},{L2=175},{L3=-},{L3X=0.000},{D1=12},{D2=M 12},{NDM=12.000},{KDM=10.106},{Y=12},{N=4},{AL=2x7},{G=19000},{SYSTEM=L12},{H1=29.000},{H2=90.000},{H3=65.000},{L1X=38.000},{L3Y=43.000},{B1=20.000},{N0=2.000},{N1=7.000},{N2=2.000},{LA=50.000},{LAX=100.000},{LAY=25.000},{AX=5.000},{AY=95.000},{A1=40.000},{A2=70.000},{DL=60.000},{R=5.000},{R1=5.000},{R2=50.000},{L4=19.000},{YA=13.500},{YB=20.000},{YC=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
D2
thread
ⁿ/ₐ
Y
ⁿ/ₐ
N
ⁿ/ₐ
AL
number of hole rows
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1505.200 Clamping Angle
1505.200
230
98
415
75
175
-
12
M 12
12
4
2x7
19000
L12
1505.400 Clamping Angle
1505.400
300
148
515
75
175
275
12
M 12
12
6
3x9
38500
L12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求