目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23271. - Eccentric clamp
Halder
Standard Parts
Clamping Elements
EH 23271. Eccentric clamp
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23271/eh_23271.prj},{NB=23271.0005 Spiralspanner},{BESTNR=23271.0005},{D1=M5},{NDM1=5},{D2=10.9},{L1=10},{L2=4},{S1=5.7},{S2=5.0},{S3=3.5},{L1X=5},{L2X=4.2},{L3X=5.2},{SW=3.0},{SPANN=0.10},{AM=2.0},{G=2.84},{VERS=3},{L10=0.00000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
L1X
L1
[mm]
L2X
L2
[mm]
L3X
L3
[mm]
SW
[mm]
SPANN
Clamping force max.
[kN]
AM
Tightening torque max.
[Nm]
G
Weight
[g]
23271.0003 eccentric clam...
23271.0003
M3
6.7
6
2
3.5
2.9
2.2
3
3.0
3.2
2.0
0.05
1.0
0.57
23271.0004 eccentric clam...
23271.0004
M4
8.7
8
3
4.6
4.0
3.0
4
3.5
4.2
2.5
0.09
1.5
1.43
23271.0005 eccentric clam...
23271.0005
M5
10.9
10
4
5.7
5.0
3.5
5
4.2
5.2
3.0
0.10
2.0
2.84
23271.0006 eccentric clam...
23271.0006
M6
13.5
12
5
7.1
6.1
4.5
6
5.4
6.4
4.0
0.30
4.5
4.95
23271.0008 eccentric clam...
23271.0008
M8
16.9
16
6
8.9
7.7
5.5
8
6.6
8.0
5.0
2.70
20.0
9.10
23271.0010 eccentric clam...
23271.0010
M10
20.9
20
7
11.1
9.4
6.5
10
8.3
9.8
6.0
4.00
30.0
17.00
23271.0012 eccentric clam...
23271.0012
M12
26.1
24
9
13.5
11.6
8.0
12
10.1
12.0
8.0
5.40
44.0
31.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求