目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23251. - Double Edge Clamp, machinable chucks
Halder
Standard Parts
Clamping Elements
EH 23251. Double Edge Clamp, machinable chucks
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23251_doppspann_back_bbar/eh_23251_doppspann_back_bbar_asmtab.prj},{NB=EH 23251.0108 Doppel-Keilspanner_(1)},{BESTNR=23251.0108},{VP=1},{B1=50.8},{B2=20.8},{B3=9.4},{H1=25.4},{H2=12.7},{L1=31.8},{L2=20.6},{D1=M8},{D2=M4},{SW1=6},{SW2=2.5},{SPANN=8.9},{AM=14.5},{G=136},{PPATH=eh_23251_doppspann_back_bbar_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
machinable material allowance
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
D1
thread
ⁿ/ₐ
D2
thread
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SPANN
Clamping force
[kN]
AM
Tightening torque max.
[Nm]
G
weight
[g]
23251.0106 Double Edge Cl...
23251.0106
38.1
16.1
6.6
19.0
9.5
23.9
15.9
M6
M4
5
2.5
6.7
14.3
67
23251.0108 Double Edge Cl...
23251.0108
50.8
20.8
9.4
25.4
12.7
31.8
20.6
M8
M4
6
2.5
8.9
14.5
136
23251.0112 Double Edge Cl...
23251.0112
76.2
30.9
14.8
38.1
19.0
47.6
30.5
M12
M5
10
3.0
15.6
38.4
443
23251.0116 Double Edge Cl...
23251.0116
101.6
41.3
20.3
50.8
25.4
63.5
41.3
M16
M6
14
4.0
26.7
74.6
1068
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求