目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23210. - Holding Plates for Down-Hold Clamps
Halder
Standard Parts
Clamping Elements
EH 23210. Holding Plates for Down-Hold Clamps
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2321_hl/eh2321_hl.prj},{NB=23210.0740 Halteleisten fuer Niederzugspanner},{BESTNR=23210.0740},{BESTNRX=2321.740},{B1=40},{B2=20},{B3=13},{D=M12},{NDM=12.000},{KDM=10.106},{H1=20},{H2=7.5},{L1=120},{L2=72},{L3=25},{NSPANN=M12},{G=515}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D
thread
ⁿ/ₐ
H1
-0,4
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
NSPANN
for Down-Hold Clamps
ⁿ/ₐ
G
weight
[g]
23210.0730 Holding Plate ...
23210.0730
30
15
9
M8
15
6.5
100
63
20
M8
246
23210.0740 Holding Plate ...
23210.0740
40
20
13
M12
20
7.5
120
72
25
M12
515
23210.0760 Holding Plate ...
23210.0760
60
26
17
M16
30
13.0
140
80
30
M16
1456
23210.0770 Holding Plate ...
23210.0770
80
32
21
M20
40
18.0
200
110
50
M20
3900
23210.0780 Holding Plate ...
23210.0780
90
38
25
M24
50
24.0
220
130
55
M24
5850
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求