目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23150. - Clamps, DIN 6315 B forked
Halder
Standard Parts
Clamping Elements
EH 23150. Clamps, DIN 6315 B forked
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2315sgb/eh_2315.prj},{NB=EH 23150.0022 Spanneisen},{BESTNR=23150.0022},{BESTNRX=2315.022},{B1=22.0},{L1=200},{A=40},{B2=52},{B3=15},{B4=10},{SCHRM=M 20, M 22},{SCHRZ=3/4\"},{G=1800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
L1
[mm]
A
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
SCHRM
for screws, metric
ⁿ/ₐ
SCHRZ
for screws, inch
ⁿ/ₐ
G
weight
[g]
EH 23150.0007 Clamp
23150.0007
6.6
60
12
19
6
3
M 6
1/4"
60
EH 23150.0009 Clamp
23150.0009
9.0
80
15
25
8
4
M 8
5/16"
140
EH 23150.0011 Clamp
23150.0011
11.0
100
20
31
10
5
M 10
3/8"
300
EH 23150.0014 Clamp
23150.0014
14.0
125
25
38
12
6
M 12, M 14
1/2"
540
EH 23150.0015 Clamp
23150.0015
14.0
160
25
38
12
6
M 12, M 14
1/2"
690
EH 23150.0016 Clamp
23150.0016
14.0
200
25
38
12
6
M 12, M 14
1/2"
900
EH 23150.0018 Clamp
23150.0018
18.0
160
30
48
15
8
M 16, M 18
5/8"
1080
EH 23150.0019 Clamp
23150.0019
18.0
200
30
48
15
8
M 16, M 18
5/8"
1360
EH 23150.0020 Clamp
23150.0020
18.0
250
40
48
15
10
M 16, M 18
5/8"
2260
EH 23150.0022 Clamp
23150.0022
22.0
200
40
52
15
10
M 20, M 22
3/4"
1800
EH 23150.0023 Clamp
23150.0023
22.0
250
40
62
20
10
M 20, M 22
3/4"
3020
EH 23150.0024 Clamp
23150.0024
22.0
315
40
62
20
10
M 20, M 22
3/4"
3830
EH 23150.0026 Clamp
23150.0026
26.0
200
40
66
20
10
M 24
1"
2400
EH 23150.0027 Clamp
23150.0027
26.0
250
40
66
20
10
M 24
1"
3050
EH 23150.0028 Clamp
23150.0028
26.0
315
40
66
20
10
M 24
1"
3850
EH 23150.0030 Clamp
23150.0030
26.0
500
40
66
20
10
M 24
1"
8937
EH 23150.0034 Clamp
23150.0034
33.0
250
50
74
20
12
M 30
1 1/4"
3750
EH 23150.0035 Clamp
23150.0035
33.0
315
50
74
20
12
M 30
1 1/4"
4750
EH 23150.0036 Clamp
23150.0036
33.0
400
50
74
20
12
M 30
1 1/4"
6100
EH 23150.0040 Clamp
23150.0040
40.0
400
60
100
30
12
M 36
1 1/2"
11000
EH 23150.0041 Clamp
23150.0041
40.0
600
60
100
30
12
M 36
1 1/2"
16500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求