目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23110. - Fixed Slot Tenons, size 22-36
Halder
Standard Parts
Clamping Elements
EH 23110. Fixed Slot Tenons
size 22-36
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2311_feste_nutensteine/eh2311g22_36/eh_2311_g22_36.prj},{NB=EH 23110.0024 fester Nutenstein},{BESTNR=23110.0024},{BESTNRX=2311.024},{AUS=Groesse 22-36 },{B=24},{SCHR=M6x16},{G=60},{T=6.500},{A1=6.600},{A2=11.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
B
T-slot size machine h6
[mm]
SCHR
for screws ISO 1207, ISO 4762
ⁿ/ₐ
G
weight
[g]
EH 23110.0022 Fixed Slot ...
23110.0022
size 22-36
22
M6x16
53
EH 23110.0024 Fixed Slot ...
23110.0024
size 22-36
24
M6x16
60
EH 23110.0028 Fixed Slot ...
23110.0028
size 22-36
28
M6x16
62
EH 23110.0036 Fixed Slot ...
23110.0036
size 22-36
36
M6x16
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求