目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25160. - Stops for hinges
Halder
Standard Parts
Machine Elements
EH 25160. Stops for hinges
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_25160_1/eh_25160_1.prj},{NB=25160.0805 Anschläg},{BESTNR=25160.0805},{W1=ST},{O=SW},{L1=40},{H1=3.5},{B=12},{D=5.3},{H2=7.8},{L2=25},{A=150},{L22=40},{M2=25},{TEMPMAX=120},{G=10},{MATERIAL=Stahl},{VERS=1.000},{S=3.500},{H=7.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
H1
[mm]
B
[mm]
D
[mm]
H2
[mm]
L2
[mm]
A
α ~
[°]
TEMPMAX
Temperature max.
[°C]
G
Weight
[g]
25160.0805 Stops
25160.0805
40
3.5
12
5.3
7.8
25
150
120
10
25160.0810 Stops
25160.0810
50
4.0
15
6.3
9.2
30
150
120
12
25160.0815 Stops
25160.0815
60
5.0
18
8.3
10.9
36
150
120
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求