目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22880. - Spacers for Expander® seal with an extended tie rod
Halder
Standard Parts
Machine and Fixture Elements
EH 22880. spacers for Expander ® with extended tie rod
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22880_3/eh_22880_3.prj},{NB=EH 22880.0426Distanzhuelsen},{BESTNR=22880.0426},{D1=6},{D2=3.7},{G=5},{FUNC=Sealing, Closing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
G
Weight
[g]
22880.0424 Spacer
22880.0424
4
2.7
2
22880.0425 Spacer
22880.0425
5
3.2
3
22880.0426 Spacer
22880.0426
6
3.7
5
22880.0427 Spacer
22880.0427
7
4.6
6
22880.0428 Spacer
22880.0428
8
4.8
8
22880.0429 Spacer
22880.0429
9
5.2
11
22880.0430 Spacer
22880.0430
10
5.6
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求