目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22750. - Tolerance Rings
Halder
Standard Parts
Machine and Fixture Elements
EH 22750. Tolerance Rings
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2275_4/eh_2275_4.prj},{NB=EH 22750.0064 Toleranzring},{BESTNR=22750.0064},{BESTNR1=2275.064},{D1=24.0},{D2=25.70+0.20},{H1=7.1},{G=1.4},{VERS=1.000},{H2=4.500},{L1=0.300},{H3=2.120},{D22=25.700},{FUNC=Rolling, Supporting, Transporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
Drill hole
[mm]
H1
+0.2
[mm]
G
weight
[g]
EH 22750.0060 Tolerance R...
22750.0060
12.6
13.87+0.15
6.1
0.4
EH 22750.0062 Tolerance R...
22750.0062
18.0
19.70+0.20
6.1
0.9
EH 22750.0064 Tolerance R...
22750.0064
24.0
25.70+0.20
7.1
1.4
EH 22750.0068 Tolerance R...
22750.0068
36.0
37.70+0.20
12.1
4.3
EH 22750.0072 Tolerance R...
22750.0072
45.0
46.7+0.20
12.1
5.3
EH 22750.0076 Tolerance R...
22750.0076
62.0
64.10+0.30
15.1
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求