目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22752. - Ball Casters screwable, plain bearing
Halder
Standard Parts
Machine and Fixture Elements
EH 22752. Ball Casters screwable, plain bearing
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22752/eh_22752_asmtab.prj},{NB=22752.0166 Kugelrolle},{BESTNR=22752.0166},{MAT=Automatenstahl},{D1=M16},{L1=50},{KUGEL=8.5},{SW=3.0},{BBSB=1986},{AM=3.21},{TEMPMIN=-50},{TEMPMAX=90},{G=71},{PPATH=eh_22752_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
[mm]
KUGEL
[mm]
SW
[mm]
BBSB
Load capacity for static load max.
ⁿ/ₐ
AM
Tightening torque max.
ⁿ/ₐ
TEMPMIN
Temperature min.
[°C]
TEMPMAX
Temperature max.
[°C]
G
Weight
[g]
22752.0061 Ball Caster
22752.0061
Free cutting steel
M6
8
2.5
1.5
172
0.11
-50
90
1
22752.0064 Ball Caster
22752.0064
Free cutting steel
M6
16
2.5
1.5
172
0.11
-50
90
3
22752.0081 Ball Caster
22752.0081
Free cutting steel
M8
10
3.5
1.5
336
0.28
-50
90
3
22752.0084 Ball Caster
22752.0084
Free cutting steel
M8
20
3.5
1.5
336
0.28
-50
90
7
22752.0101 Ball Caster
22752.0101
Free cutting steel
M10
12
4.5
2.0
556
0.58
-50
90
5
22752.0104 Ball Caster
22752.0104
Free cutting steel
M10
25
4.5
2.0
556
0.58
-50
90
13
22752.0121 Ball Caster
22752.0121
Free cutting steel
M12
16
6.5
2.5
1161
1.44
-50
90
10
22752.0124 Ball Caster
22752.0124
Free cutting steel
M12
35
6.5
2.5
1161
1.44
-50
90
27
22752.0161 Ball Caster
22752.0161
Free cutting steel
M16
20
8.5
3.0
1986
3.21
-50
90
24
22752.0166 Ball Caster
22752.0166
Free cutting steel
M16
50
8.5
3.0
1986
3.21
-50
90
71
22752.0561 Ball Caster
22752.0561
Stainless steel
M6
8
2.5
1.5
172
0.11
-50
90
1
22752.0564 Ball Caster
22752.0564
Stainless steel
M6
16
2.5
1.5
172
0.11
-50
90
3
22752.0581 Ball Caster
22752.0581
Stainless steel
M8
10
3.5
1.5
336
0.28
-50
90
3
22752.0584 Ball Caster
22752.0584
Stainless steel
M8
20
3.5
1.5
336
0.28
-50
90
7
22752.0601 Ball Caster
22752.0601
Stainless steel
M10
12
4.5
2.0
556
0.58
-50
90
5
22752.0604 Ball Caster
22752.0604
Stainless steel
M10
25
4.5
2.0
556
0.58
-50
90
13
22752.0621 Ball Caster
22752.0621
Stainless steel
M12
16
6.5
2.5
1161
1.44
-50
90
10
22752.0624 Ball Caster
22752.0624
Stainless steel
M12
35
6.5
2.5
1161
1.44
-50
90
27
22752.0661 Ball Caster
22752.0661
Stainless steel
M16
20
8.5
3.0
1986
3.21
-50
90
24
22752.0666 Ball Caster
22752.0666
Stainless steel
M16
50
8.5
3.0
1986
3.21
-50
90
71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求