目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22680. - Seating Pin, ribbed or pointed / with hard metal insert, pointed and threaded shank
Halder
Standard Parts
Machine and Fixture Elements
EH 22680. Locating Pins, ribbed or pointed
with hard metal insert, pointed and threaded shank
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2268/eh_2268_2/eh_2268_2.prj},{NB=EH 22680.0083 Auflagebolzen},{BESTNR=22680.0083},{BESTNR1=2268.083},{AUS=mit Hartmetallplatte mit Spitze und Gewindezapfen},{L1=15},{D1=M 8},{DNDM=8.000},{DKDM=6.466},{L2=13},{L3=0.8},{D2=12.5},{E=15.0},{SW=13},{G=20},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
L1
[mm]
D1
thread
ⁿ/ₐ
L2
[mm]
L3
[mm]
D2
[mm]
E
[mm]
SW
[mm]
G
weight
[g]
22680.0063 Seating Pin
22680.0063
with hard metal insert, p...
10
M 6
11
0.8
9.5
11.5
10
10
22680.0083 Seating Pin
22680.0083
with hard metal insert, p...
15
M 8
13
0.8
12.5
15.0
13
20
22680.0103 Seating Pin
22680.0103
with hard metal insert, p...
20
M 10
15
0.8
12.5
19.6
17
40
22680.0123 Seating Pin
22680.0123
with hard metal insert, p...
25
M 12
20
0.8
13.8
21.9
19
69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求