目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22630. - Seating Pin, partially DIN 6321 (old norm) / intermediate sizes
Halder
Standard Parts
Machine and Fixture Elements
EH 22630. Seating Pins partially DIN 6332 (old norm)
intermediate sizes
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2263_a/eh_2263_2/eh_2263_2.prj},{NB=EH 22630.0130 Auflagebolzen},{BESTNR=22630.0130},{BESTNR1=2263.130},{AUS=Zwischengroessen},{D1=20},{H=6.0},{D2=10},{L=12.0},{G=21.0},{A=2.000},{L3=2.000},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
H
h9
[mm]
D2
n6
[mm]
L
[mm]
G
weight
[g]
22630.0110 Seating Pin
22630.0110
intermediate sizes
6
2.5
4
6.5
1.2
22630.0112 Seating Pin
22630.0112
intermediate sizes
6
4.5
4
8.5
1.9
22630.0116 Seating Pin
22630.0116
intermediate sizes
8
4.0
5
8.0
3.1
22630.0118 Seating Pin
22630.0118
intermediate sizes
8
7.0
5
8.0
4.2
22630.0120 Seating Pin
22630.0120
intermediate sizes
10
4.5
6
8.5
4.4
22630.0124 Seating Pin
22630.0124
intermediate sizes
12
6.0
6
10.0
7.6
22630.0126 Seating Pin
22630.0126
intermediate sizes
12
10.0
6
10.0
11.0
22630.0130 Seating Pin
22630.0130
intermediate sizes
20
6.0
10
12.0
21.0
22630.0132 Seating Pin
22630.0132
intermediate sizes
20
12.0
10
12.0
36.0
22630.0135 Seating Pin
22630.0135
intermediate sizes
25
30.0
12
14.0
125.0
22630.0137 Seating Pin
22630.0137
intermediate sizes
30
25.0
16
20.0
164.0
22630.0140 Seating Pin
22630.0140
intermediate sizes
30
40.0
16
20.0
248.0
22630.0144 Seating Pin
22630.0144
intermediate sizes
30
50.0
16
20.0
305.0
22630.0148 Seating Pin
22630.0148
intermediate sizes
30
65.0
16
20.0
385.0
22630.0152 Seating Pin
22630.0152
intermediate sizes
30
80.0
20
20.0
485.0
22630.0156 Seating Pin
22630.0156
intermediate sizes
30
100.0
20
20.0
594.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求