目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22590. - Leveling Pads with slip protection / without bolts
Halder
Standard Parts
Machine and Fixture Elements
EH 22590. Mounting Pads protected against slipping
with bolt
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22590/eh_22590_2/eh_22590_2_asmtab.prj},{NB=22590.1556 Gelenkteller (0)},{BESTNR=22590.1556},{AUS=Teller aus Delrin, Kugelelement mit Bolzen aus Nirosta},{D1=M 12},{ROT=0},{DNDM=12.000},{DKDM=9.853},{L1=150},{D2=45.0},{L2=144.5},{H1=30.5},{H2=13.2},{SW=19},{BELSTA=18},{G=184},{VERS=18.000},{H3=14.300},{H4=17.000},{H5=5.500},{H6=11.700},{D3=22.000},{D4=19.500},{DK=10.200},{R=9.000},{MH=9.600},{FA=1.000},{DNDM1=12.000},{DKDM1=10.106},{PPATH=eh_22590_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
D2
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
SW
[mm]
BELSTA
max. load capacity for static load/max.
[KN]
G
weight
[g]
22590.1410 Leveling Pad
22590.1410
pad and ball bearing with...
M 6
60
22.5
57.0
16.5
6.4
10
10
30
22590.1422 Leveling Pad
22590.1422
pad and ball bearing with...
M 8
80
28.0
76.0
20.6
8.3
13
18
69
22590.1438 Leveling Pad
22590.1438
pad and ball bearing with...
M 10
100
36.0
95.5
26.0
11.0
17
20
139
22590.1442 Leveling Pad
22590.1442
pad and ball bearing with...
M 10
150
36.0
145.5
26.0
11.0
17
20
165
22590.1452 Leveling Pad
22590.1452
pad and ball bearing with...
M 12
100
45.0
94.5
30.5
13.2
19
35
222
22590.1456 Leveling Pad
22590.1456
pad and ball bearing with...
M 12
150
45.0
144.5
30.5
13.2
19
35
258
22590.1468 Leveling Pad
22590.1468
pad and ball bearing with...
M 16
100
56.0
94.0
37.5
15.5
24
45
428
22590.1472 Leveling Pad
22590.1472
pad and ball bearing with...
M 16
200
56.0
194.0
37.5
15.5
24
45
561
22590.1482 Leveling Pad
22590.1482
pad and ball bearing with...
M 20
100
67.0
92.5
49.5
19.5
30
55
762
22590.1488 Leveling Pad
22590.1488
pad and ball bearing with...
M 20
200
67.0
192.5
49.5
19.5
30
55
964
22590.1495 Leveling Pad
22590.1495
pad and ball bearing with...
M 24
100
69.0
91.0
55.0
24.0
36
65
990
22590.1498 Leveling Pad
22590.1498
pad and ball bearing with...
M 24
200
69.0
191.0
55.0
24.0
36
65
1287
22590.1510 Leveling Pad
22590.1510
pad from Delrin, ball bea...
M 6
60
22.5
57.0
16.5
6.4
10
4
21
22590.1522 Leveling Pad
22590.1522
pad from Delrin, ball bea...
M 8
80
28.0
76.0
20.6
8.3
13
7
49
22590.1538 Leveling Pad
22590.1538
pad from Delrin, ball bea...
M 10
100
36.0
95.5
26.0
11.0
17
10
98
22590.1542 Leveling Pad
22590.1542
pad from Delrin, ball bea...
M 10
150
36.0
145.5
26.0
11.0
17
10
124
22590.1552 Leveling Pad
22590.1552
pad from Delrin, ball bea...
M 12
100
45.0
94.5
30.5
13.2
19
18
150
22590.1556 Leveling Pad
22590.1556
pad from Delrin, ball bea...
M 12
150
45.0
144.5
30.5
13.2
19
18
184
22590.1568 Leveling Pad
22590.1568
pad from Delrin, ball bea...
M 16
100
56.0
94.0
37.5
15.5
24
20
285
22590.1572 Leveling Pad
22590.1572
pad from Delrin, ball bea...
M 16
200
56.0
194.0
37.5
15.5
24
20
414
22590.1582 Leveling Pad
22590.1582
pad from Delrin, ball bea...
M 20
100
67.0
92.5
49.5
19.5
30
22
503
22590.1588 Leveling Pad
22590.1588
pad from Delrin, ball bea...
M 20
200
67.0
192.5
49.5
19.5
30
22
704
22590.1595 Leveling Pad
22590.1595
pad from Delrin, ball bea...
M 24
100
69.0
91.0
55.0
24.0
36
25
718
22590.1598 Leveling Pad
22590.1598
pad from Delrin, ball bea...
M 24
200
69.0
191.0
55.0
24.0
36
25
1016
22590.1610 Leveling Pad
22590.1610
pad and ball bearing with...
M 6
60
22.5
57.0
16.5
6.4
10
10
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求