目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - stainless steel, with 2 holding rings
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Retaining Cable
spiral form, with fastening rings
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22400_halteseile/eh_22400_bild_8/eh_22400_halteseile_asmtab.prj},{NB=22400.0980 Halteseil},{BESTNR=22400.0980},{AUS=spiralförmig, mit Befestigungsringen},{MAT=Thermoplast PUR, schwarz},{L=0},{L1=100},{L2=600},{D=0.0},{VG=0},{TMAX=80},{G=11.5},{VERS=8},{PPATH=../eh_22400_halteseile_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L1
[mm]
L2
max
[mm]
TMAX
[°C]
G
weight
[g]
22400.0980 retaining cabl
22400.0980
spiral form, with fasteni...
Thermoplastic PUR, black
100
600
80
11.5
22400.0982 retaining cabl
22400.0982
spiral form, with fasteni...
Thermoplastic PUR, black
200
1200
80
17.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求