目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22340. / EH 22350. - Single-Acting Ball Lock Pins, self-locking, with T-Handle
Halder
Standard Parts
Machine and Fixture Elements
EH 22340. / EH 22350. Lifting Pins, self-locking, with T-pandle
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2234_2235_t-griff/eh_2234_2235_t-griff.prj},{NB=EH 22340.0006 Kugelsperrbolzen, selbstsichernd, mit T-Griff},{BESTNR=22340.0006},{BESTNR1=2234.006},{MAT=Nirosta 1.4305},{D1=25},{D4=7.800},{L1=150},{D2=31.0},{D3=30.4},{VERS=4.000},{L2=22.0},{L3=54.8},{L4=37.5},{L5=88.7},{L6=33.2},{L6X=33.30},{H11=25},{SG=386},{G=825},{B1=0.000},{B2=0.000},{B3=11.570},{B3X=17.60},{B4=20.200},{R1=0.900},{R2=1.750},{R3=5.500},{R4=130.000},{R5=105.000},{SR=17.250},{L7=0.000},{L8=36.000},{L9=31.350},{L10=22.750},{L11=29.560},{L12=59.120},{L13=22.150},{D5=29.000},{W1=1.000},{W2=8.000},{F1=5.000},{F2=2.800},{R=4.500},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
H11
location hole H11
[mm]
SG
shearing resistance, double, min.
[kN]
G
Weight
[g]
EH 22340.0012 Single-Acti...
22340.0012
Rostfreier Stahl 1.4305
5
10
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
19
EH 22340.0013 Single-Acti...
22340.0013
Rostfreier Stahl 1.4305
5
15
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
20
EH 22340.0014 Single-Acti...
22340.0014
Rostfreier Stahl 1.4305
5
20
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
20
EH 22340.0015 Single-Acti...
22340.0015
Rostfreier Stahl 1.4305
5
25
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
21
EH 22340.0016 Single-Acti...
22340.0016
Rostfreier Stahl 1.4305
5
30
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
22
EH 22340.0017 Single-Acti...
22340.0017
Rostfreier Stahl 1.4305
5
35
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
24
EH 22340.0018 Single-Acti...
22340.0018
Rostfreier Stahl 1.4305
5
40
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
24
EH 22340.0007 Single-Acti...
22340.0007
Rostfreier Stahl 1.4305
5
45
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
25
EH 22340.0008 Single-Acti...
22340.0008
Rostfreier Stahl 1.4305
5
50
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
26
EH 22340.0009 Single-Acti...
22340.0009
Rostfreier Stahl 1.4305
5
60
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
27
EH 22340.0010 Single-Acti...
22340.0010
Rostfreier Stahl 1.4305
5
70
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
29
EH 22340.0011 Single-Acti...
22340.0011
Rostfreier Stahl 1.4305
5
80
5.5
11.8
6.0
31.6
24.1
45.2
12.7
5
14
30
EH 22340.0022 Single-Acti...
22340.0022
Rostfreier Stahl 1.4305
6
10
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
20
EH 22340.0023 Single-Acti...
22340.0023
Rostfreier Stahl 1.4305
6
15
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
21
EH 22340.0024 Single-Acti...
22340.0024
Rostfreier Stahl 1.4305
6
20
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
22
EH 22340.0025 Single-Acti...
22340.0025
Rostfreier Stahl 1.4305
6
25
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
23
EH 22340.0026 Single-Acti...
22340.0026
Rostfreier Stahl 1.4305
6
30
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
24
EH 22340.0027 Single-Acti...
22340.0027
Rostfreier Stahl 1.4305
6
35
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
25
EH 22340.0028 Single-Acti...
22340.0028
Rostfreier Stahl 1.4305
6
40
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
26
EH 22340.0029 Single-Acti...
22340.0029
Rostfreier Stahl 1.4305
6
45
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
27
EH 22340.0030 Single-Acti...
22340.0030
Rostfreier Stahl 1.4305
6
50
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
28
EH 22340.0019 Single-Acti...
22340.0019
Rostfreier Stahl 1.4305
6
60
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
31
EH 22340.0020 Single-Acti...
22340.0020
Rostfreier Stahl 1.4305
6
70
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
33
EH 22340.0021 Single-Acti...
22340.0021
Rostfreier Stahl 1.4305
6
80
7.0
11.8
7.0
31.6
24.1
45.2
12.7
6
21
35
EH 22340.0032 Single-Acti...
22340.0032
Rostfreier Stahl 1.4305
8
10
9.5
14.7
8.2
35.8
26.9
51.5
15.8
8
38
33
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求