目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22260. - Clamping Catches / with clamping screw / pitch opposite to bearing surface
Halder
Standard Parts
Machine and Fixture Elements
EH 22260. Clamping Catches
with clamping screw
pitch opposite to bearing surface
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2226/eh_2226_b1/eh_2226_2/eh_2226_2.prj},{NB=EH 22260.0350 Spannriegel},{BESTNR=22260.0350},{BESTNR1=2226.350},{MAT=Stahl},{AUS=mit Spannschraube, Steigung gegenueber Auflageflaeche},{G=154}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
G
weight
[g]
EH 22260.0350 Clamping Ca...
22260.0350
steel
with clamping screw, pitc...
154
EH 22260.0351 Clamping Ca...
22260.0351
Stainless Steel
with clamping screw, pitc...
154
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求