目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Plungers for thin-walled pieces / with locking
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers for thin-walled pieces
with locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_rastbolzen_fuer_duennwandige_teile/mit_arretierung/eh_2212_286_asmtab.prj},{NB=EH 22120.0287 Rastbolzen fuer duennwandige Teile (01)},{BESTNR=22120.0287},{BESTNR1=2212.287},{AUS=mit Arretierung},{POS=0},{D1=6},{L2=10.5},{D2=25},{D3=10},{L1=34},{L3=6.0},{L4=10},{S=1},{SW1=17},{SW2=14},{F1=8.5},{F2=22},{G=40},{D5=17.000},{H=2.500},{R=1.500},{R1=2.500},{R2=1.000},{HK=8.000},{F=A9},{N=11.000},{HF=2.300},{HF1=1.800},{DF=5.000},{VERS=2.000},{HA=14.000},{TA=6.000},{BA=5.000},{PPATH=eh_2212_286_asmtpl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
L2
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
SW1
[mm]
SW2
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
G
weight
[g]
EH 22120.0286 Index Plung...
22120.0286
with locking
6
8.5
25
10
34
6.0
10
17
14
8.5
22
39
EH 22120.0287 Index Plung...
22120.0287
with locking
6
10.5
25
10
34
6.0
10
17
14
8.5
22
40
EH 22120.0288 Index Plung...
22120.0288
with locking
8
10.0
31
12
40
7.5
12
19
16
15.5
28
61
EH 22120.0289 Index Plung...
22120.0289
with locking
8
12.0
31
12
40
7.5
12
19
16
15.5
28
62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求