目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Locking nuts
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers with hexagon collar and locking, stainless steel A4
Lock Nut
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22120_20/lock_nut/eh_2211_103_m.prj},{NB=EH 22120.1515 Kontermutter},{BESTNR=22120.1515},{BESTNR1=2212.115},{MAT=Stahl},{AUS=Kontermuttern ISO 8675 (DIN 439) fuer folgende Groessen},{D2=M10 x 1.0},{SW=16},{DNDM=10.000},{DKDM=8.917},{P=1.000},{VERZ=2.000},{H=5.000},{VERS2=1.000},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting},{G=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D2
thread
ⁿ/ₐ
SW
[mm]
G
weight
[g]
EH 22120.1514 Locking Nut
22120.1514
M 8 x 1.0
13
3
EH 22120.1515 Locking Nut
22120.1515
M10 x 1.0
16
5
EH 22120.1516 Locking Nut
22120.1516
M12 x 1.5
18
8
EH 22120.1518 Locking Nut
22120.1518
M16 x 1.5
24
19
EH 22120.1520 Locking Nut
22120.1520
M20 x 1.5
30
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求