目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Rastbolzen mit Sechskantbund und Arretierung, rostfreier Stahl A4 / mit Knopf aus Thermoplast
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers with hexagon collar and locking, stainless steel A4
with knob of thermoplastic
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22120_20/eh_22120_20_1/eh22120_c_asmtab.prj},{NB=22120.1146 (closed) Rastbolzen},{BESTNR=22120.1146},{POS=eingerastet},{D1=6},{D2=M12x1,5},{L2=6},{D3=23},{L1=40.0},{L3=18},{L4=6},{SW=18},{FEDERDRUCK=3.0},{FEDERDRUCK2=12},{TEMPMIN=-30},{TEMPMAX=80},{G=32.0},{D2X=12},{P=1.5},{L1X=8},{K1=20.0},{VERS=5},{CTN=73181900},{CTNUS=},{ROHS=YES},{INFOGANTER=Produktdetails},{INFOWINCO=Produktdetails},{INFOEG=Produktdetails},{PPATH=../../eh_22120_20/eh_22120_20_1/gn818_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
-0,02/-0,05
[mm]
D2
ⁿ/ₐ
L2
min.
[mm]
D3
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
FEDERDRUCK
Spring load ≈ Initial
ⁿ/ₐ
FEDERDRUCK2
Spring load ≈ End
[N]
TEMPMIN
Temperature min
[°C]
TEMPMAX
Temperature max
[°C]
G
Weight
[g]
22120.1144 Index Plunger
22120.1144
4
M8x1
4
16
35.0
16
5
3.5
11
-30
80
11.3
22120.1164 Index Plunger
22120.1164
4
M8x1
6
16
35.0
22
6
4.5
16
-30
80
11.8
22120.1145 Index Plunger
22120.1145
5
M10x1
5
19
35.0
16
5
3.0
11
-30
80
21.0
22120.1165 Index Plunger
22120.1165
5
M10x1
8
19
48.0
22
6
4.0
20
-30
80
20.6
22120.1146 Index Plunger
22120.1146
6
M12x1,5
6
23
40.0
18
6
3.0
12
-30
80
32.0
22120.1166 Index Plunger
22120.1166
6
M12x1,5
9
23
58.0
26
8
6.0
23
-30
80
33.1
22120.1168 Index Plunger
22120.1168
8
M16x1,5
8
28
58.0
26
8
7.0
26
-30
80
67.0
22120.1148 Index Plunger
22120.1148
8
M16x1,5
12
28
40.0
18
6
3.0
14
-30
80
69.2
22120.1180 Index Plunger
22120.1180
10
M16x1,5
12
28
58.0
26
8
7.5
32
-30
80
70.2
22120.1182 Index Plunger
22120.1182
12
M20x1,5
15
33
71.5
33
10
9.0
32
-30
80
141.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求